Air-conditioning Systems

Products | Package Air Conditioners

S Series & P Series
POWER INVERTER

Innovative Series with Industry-leading Performance

High COP, low power consumption, low overall running cost...

S series line-up consists of two types of indoor units. P series line-up includes a selection of eight indoor units and four series of outdoor units. Easily construct a system that best matches room air conditioning needs.
 S Series 

INVERTER Models

Model Name Capacity Class (kw)
2.0 2.2 2.5 3.5 4.2 5.0 6.0 7.1 8.0
2x2 cassette
SLZ series
SLZ series
 
Compact ceiling concealed
SEZ series
SEZ series

 P Series 

POWER INVERTER Models Features
Model Name Capacity Class (kw)
3.5 5.0 6.0 7.1 10.0 12.5 14.0 20.0 25.0 40.0 50.0
4-way cassette
PLA series
PLA series
Wall-mounted
PKA series
PKA series
PKA series
Ceiling-suspended
PCA-KA series
PCA-KA series
Ceiling-suspended for professional kitchen
PCA-HA series
PCA-HA series
Floor-standing
PSA series
PSA series
Ceiling-concealed
PEAD-JA series
PEAD-JA series
PEA series
PEA series

1 indoor unit requires 2 outdoor units.

STANDARD INVERTER Models

Model Name Capacity Class (kw)
3.5 5.0 6.0 7.1 10.0 12.5 14.0 20.0 25.0 40.0 50.0
4-way cassette
PLA series
PLA series
Wall-mounted
PKA series
PKA series
PKA series
Ceiling-suspended
PCA-KA series
PCA-KA series
Ceiling-suspended for professional kitchen
PCA-HA series
PCA-HA series
Floor-standing
PSA series
PSA series
Ceiling-concealed
PEAD-JA series
PEAD-JA series
PEA series
PEA series

1 indoor unit requires 2 outdoor units.

FIXED-SPEED Models (Heat Pump & Cooling Only)

Model Name Capacity Class (kw)
3.5 5.0 6.0 7.1 10.0 12.5 14.0 20.0 25.0 40.0 50.0
4-way cassette
PLA series
PLA series
Wall-mounted
PKA series
PKA series
PKA series
Ceiling-suspended
PCA-KA series
PCA-KA series
Ceiling-suspended for professional kitchen
PCA-HA series
PCA-HA series
Floor-standing
PSA series
PSA series
Ceiling-concealed
PEAD-JA series
PEAD-JA series

Page top