|
|

 |
 |
| The highly energy-efficient Power Inverter Series has reached a new level of energy savings with the incorporation of new technologies and new body design. The side-flow configuration of the integrated outdoor unit body, a maximum piping length of 120m and replacement technologies simplify installation. |
 |
|

| Advanced Energy-saving Performance |
 |
| Utilizing the latest energy-saving technologies with DC inverter technology at the core, a high level of energy-saving performance is achieved. Combining the many energy-saving technologies, an "Energy Rank A" rating for both cooling and heating has been achieved. |
 |
 |
| Energy Rank (Cooling/Heating) |
 |
 |
 |
| Energy Rank A/A 9 combinations (when connected 1:1) |
 |
 |
| Energy Rank A/A 25 combinations (when connected 1:1) |
 |
|
|

| Side-flow Outdoor Units |
 |
| All operating capacities have been unified to the side-flow configuration. Even for locations requiring large capacities, the small footprint of these outdoor units enable them to be used anywhere. |
 |
|

| Silent Control |
 |
| Fan speed during cooling operation is automatically reduced when the outdoor temperature drops, resulting in quiet, low-noise operation. Operating noise is reduced by 3dB, to half of the audible sound. |
 |
 |
 |
|

| 3-phase Power-supply Inverter |
 |
Incorporation of a 3-phase power supply realizes a dramatic reduction in operating current. This special technology is equipped in outdoor units to ensure compliance with electromagnetic compatibility regulations in Europe. (RP100-250YHA) |
 |
 |
| Operating current comparison (for combinations using 4-way ceiling cassettes) |
 |
 |
|

| Long Pipe Length |
 |
| The additional refrigerant volume enables piping lengths of up to 120m(RP200/250), thereby making installation easier. |
 |
 |
 |
 |
| When pipe length exceeds 80m, separate power sources are required for the indoor and outdoor units. (An optional power-supply terminal kit is needed for indoor units with no power supply terminal block.) |
 |
|

|
|