Back to Main Page
Overview
Technologies
Products
Room Air Conditioners
Package Air Conditioners
Powerful Heating
Small Multi Systems
Large Multi Systems
Lossnay
Installations
Global Network
Contact Us
The ZUBADAN Series incorporates an original Flash Injection technology that improves the already high heating capacity of the system. This new member of the series line-up ensures comfortable heat pump-driven heating performance in cold regions.
Model Name
Capacity Class (kw)
7.1
10.0
12.5
4-way cassette
PLA series
Wall-mounted
PKA series
Ceiling-concealed
PEAD-JA series