Air-conditioning Systems

Technologies | Inverter Technologies

Mitsubishi Electric inverters ensure superior performance including the optimum control of operation frequency. As a result, optimum power is applied in all heating/cooling ranges and maximum comfort is achieved while consuming minimal energy. Fast, comfortable operation and amazingly low running cost — That's the Mitsubishi Electric promise.

 How They Work 

Inverters electronically control the electrical voltage, current and frequency of electrical devices such as the compressor motor in an air conditioner. They receive information from sensors monitoring operating conditions, and adjust the revolution speed of the compressor, which directly regulates air conditioner output. Optimum control of operation frequency results in eliminating the consumption of excessive electricity and providing the most comfortable room environment.

 Economic Operation 

Impressively low operating cost is a key advantage of inverter air conditioners. We've combined advanced inverter technologies with cutting-edge electronics and mechanical technologies to achieve a synergistic effect that enables improvements in heating/cooling performance efficiency. Better performance and lower energy consumption are the result.

 True Comfort 

Simple comparison of air conditioner operation control with and without inverter.
Inverter Operation Image (cooling mode)

Quick & Powerful
Increasing the compressor motor speed by controlling the operation frequency ensures powerful output at start-up, brings the room temperature to the Comfort Zone faster than units not equipped with an inverter. Hot rooms are cooled, and cold rooms are heated faster and more efficiently.

Room Temperature Maintained
The compressor motor operating frequency and the change of room temperature are monitored to calculate the most efficient waveform to maintain the room temperature in the Comfort Zone. This eliminates the large temperature swings common with non-inverter systems, and guarantees a pleasant, comfortable environment.

Page top