Automotive Equipment Global Network
Asia and Oceania
CHINA (Country Code:86)
Mitsubishi Electric Shihlin Automotive Changzhou Co., Ltd.
Mitsubishi Electric Automotive (China) Co., Ltd.
Changzhou Branch
212, Tai-Shan Rd., ChangZhou New District, Jiangsu, China
Phone: +86-519-8512-9981 Fax: +86-519-8512-9987
Mitsubishi Electric Automotive (China) Co., Ltd.
No.30 Lushan Rd.,Changshu Southeast Economic Development Zone, Jiangsu, China
Phone: +86-512-5213-3030 Fax: +86-512-5213-3777
Mitsubishi Electric Automotive (China) Co., Ltd.
Shanghai Branch
33F, Maxdo Center,No.8, Xingyi Rd., Changning District, Shanghai, China
Phone: +86-21-5208-1100 Fax:+86-21-5208-0255
Mitsubishi Electric Automotive (China) Co., Ltd.
Guangzhou Branch
Room 821, Sinopec Tower B,No.191 West Tiyu Rd., Tianhe District, Guangzhou, Guangdong, China
Phone: +86-20-8550-7192 Fax: +86-20-3808-1482
Changchun Qiming Lingdian Automotive Electronics Co., Ltd.
Qiming Software Park, Baihe Street, Jingyue Economic Development Zone, Changchun, China
Phone:+86-431-8181-9292 Fax:+86-431-8181-9291
PAGE TOP
TAIWAN (Country Code:886)
Shihlin Electric & Engineering Corp.
12F, No.90, Sec. 6, Chung Shan N.Road,
Taipei, Taiwan
Phone: +886-2-2834-2662 Fax: +886-2-2836-6187
PAGE TOP
INDIA (Country Code:91)
Mitsubishi Electric Automotive India Pvt. Ltd.
Plot 167-170, Sector-5, IMT Manesar, Distt.
Gurgaon-122 050, Haryana, India
Phone: +91-124-229-0123 Fax: +91-124-229-0127
Mitsubishi Electric Automotive India Pvt. Ltd.
Chennai Office
203 A, Regus Olympia, Olympia Technology Park,
2/F, Altius, 1, SEDCO Industrial Estate, Guindy, Chennai- 600032,
Tamil Nadu, India
Phone: +91-44-4299-4066
Mitsubishi Electric Automotive India Private Ltd.
PAGE TOP
INDONESIA (Country Code:62)
PT.Mitsubishi Electric Automotive Indonesia
Bekasi International Industrial Estate Block
C-11 No.1, Lemahabang, Bekasi 17550, Indonesia
Phone: +62-21-897-4316 Fax: +62-21-897-4322
PT.Mitsubishi Electric Automotive Indonesia
PAGE TOP
KOREA (Country Code:82)
Melco Automotive Korea Co., Ltd.
Dongbu Da-dong Bldg.13F
103, Da-dong, Jung-gu,
Seoul 100-180, Korea
Phone: +82-2-732-5030 Fax: +82-2-318-1536
PAGE TOP
PHILIPPINES (Country Code:63)
Laguna Auto-Parts Manufacturing Corp.
102 South Science Avenue,
Laguna Technopark, Bo. Don Jose, Santa Rosa,
Laguna, Philippines
Phone: +63-49-541-1391 Fax: +63-49-541-1390
Laguna Auto-Parts Manufacturing Corp.
PAGE TOP
THAILAND (Country Code:66)
Mitsubishi Electric Thai Auto-Parts Co., Ltd.
Siam Eastern Industrial Park, 60/16 Moo 3,
T.Mabyangporn, A. Pluakdaeng Rayong
21140, Thailand
Phone: +66-38-891-234 Fax: +66-38-891-243
  Mitsubishi Electric Thai Auto parts Co., Ltd.
(Mitsubishi Electric Automotive Equipment ,
Asia Marketing Office)
  18th Floor Q.House Sathorn, 11 South Sathorn Rd.,
Tungmahamek, Sathorn Bangkok 10120, Thailand.
Phone: +66-2-679-1891 Fax: +66-2-679-1892
Mitsubishi Electric Thai Auto-Parts Co., Ltd.
PAGE TOP
AUSTRALIA (Country Code:61)
Mitsubishi Electric Australia Pty. Ltd.
348 Victoria Road, Rydalmere, N.S.W. 2116, Australia
Phone: +61-2-9684-7777 Fax: +61-2-9898-0484
PAGE TOP