Start main contents

Products: Automotive Equipment

Environment & Economy - Products

Moving forward with Environment & Economy

Engine Management Products

Control Unit (for motorcycle and marine)

Outline

Engine control units are designed to meet the actual engine environment of motorcycle and marine applications for control of fuel injection, ignition timing and other actuators.

Features

  1. Light resin-less structure
  2. Waterproof connector and sealing for water protection
  3. High vibration resistance suitable for motorcycle / marine engines
  4. Aluminum heat sink for light weight, low cost and high heat conductivity
  5. Compact body
    ・Small surface mount devices
    ・Build-up circuit board
    ・ASIC for automotive applications
  6. High functionality
    ・Multi-pin connector (88 pins) to meet future emission regulation
    ・CAN communication with other devices

Control Unit
(for motorcycle/marine)

Page Top