Start main contents

Products: Automotive Equipment

Safety & Intelligence - Products

Moving forward with Safety & Intelligence

Body Control Products (Vehicle Total Management Products)

Ultrasonic Corner Sensor


Ultrasonic sensors located on a bumper detect the distance to objects and notify a driver of the proximity to the objects.


  • Ultrasonic detection, unlike electromagnetic devices restricted in many areas, can be delivered to various destinations.
  • Buzzers can be installed independently for front and rear.
  • Simple and flat design which can be embedded in a bumper.
  • Sensors can be painted in the same color as a bumper. (Optional)
  • Maximum 8 sensors (4 each for from & rear) can be installed and controlled.

Ultrasonic Corner Sensor

Page Top