 |
 |
 |
Supply of electricity to vehicles |
 |
Improved fuel economy by high-efficiency power generation |
 |
Upgraded comfort by low-noise power generation |
|
 |
 |
 |
 |
| |
 |
Smaller size & higher output: Optimized shape of rotor pole and stator core |
 |
High-efficiency power generation: Higher-density stator winding (by improved lamination factor) |
 |
Low noise: Dual circuitry of stator winding and rectifier circuit, and improved cooling capability |
|
 |
 |
 |
 |
 |
| Item |
Outlines |
| Stator outside diameter |
Φ128 ~ Φ142 |
| Length |
148 ~154mm |
| Output |
150 ~ 210A |
| Weight |
5.6 ~ 7.2kg |
|
|
 |
|
 |
 |
 |
 |
| |
 |
Supply of electricity to electrical loads and batteries |
| |
 |
|
 |
 |
 |