Start main contents

Products: Automotive Equipment

Environment & Economy - Products

Moving forward with Environment & Economy

Transmission Control Products

Electric Oil Pump


Electric oil pump is an oil pump driven by the electric motor and is used to maintain oil pressure and lubricate the automatic-transmission/continuously-variable-transmission during engine stop of such as stop-start vehicles.


  • Compact and lightweight with integral structure of pump, motor and drive unit
  • Compare to the ordinary gear pump, highly efficient piston pump delivers superior pressure and temperature characteristics.
  • Discharge rate can be controlled by motor speed
  • High efficiency and low power consumption

Electric Oil Pump

Page Top