 |
DVD-Video, Video-CD
on Board decording |
 |
Capable of playing DVD-ROM(single
sided, single & dual layer type) and DVD-Video(MPEG2 format)
|
 |
Compatibility with CD-DA(Digital
Audio), CD-ROM, CD-Text & Video-CD |
 |
Direct slot-in power Loading and
Eject |
 |
Automatic servo adjustment for optimum
tracking and focus operation |
 |
Speed : DVD: 2X, CD: 4X |
 |
Video output : NTSC / PAL (analog)
|
 |
Audio output : 2ch (analog), IEC-958 (digital)
|
 |
I / F : ATAPI (28 lines) + Serial (5 lines)
|
 |
Weight : 520g
|
 |
Size : 138 (W) x 36.5 (H) x 124.5 (D)
|