Start main contents

Products: Automotive Equipment

Environment & Economy - Products

Moving forward with Environment & Economy

Transmission Control Products

Pulse Generator

Outline

Pulse generator (revolution sensor) detects the rotation of transmission gear and signal is used for transmission control.

Features

Mitsubishi Electric is the first manufacturer of GMR-type revolution sensors in the world and this sensor realizes superior durability and high-precision detection.
In addition, Hall-type revolution sensor using hall-effect device has superior durability and rotation detection performances

(GMR-type revolution sensors)

  • High reliability: High heat-resistant devices based on our original technologies are developed and manufactured to realize high environment resistance.
  • High performance: Using high sensitivity and high output of device, improvements of angle position detection accuracy and repeatability of detection are realized.

(Hall-type revolution sensor)

  • High reliability: Less connection potion realizes high reliability.
  • High performance: Accurate rotation detection ability by hall effect is realized.

GMR: Giant magneto resistance

Pulse Generator (GMR type)

Pulse Generator (hall type)

Page Top