 |
 |
 |
Highest performance Forward-Looking Radar
in compact package |
|
 |
 |
 |
 |
Integration of Melcos expertise in
military radar & automotive technologies |
 |
High recognition performance of multiple targets and
high data reliability using FM-Pulse Doppler radar principle |
 |
Detects vehicles up to 200m away |
|
 |
 |
 |
 |
 |

Melco
prototype |
 |
| Operating frequency |
76.5GHz |
| Range |
1-200m(Passenger car) |
| Range resolution |
1m |
| Relative speed |
-50 to +200km/h
(+approaching) |
| Speed resolution |
1km/h |
|
|
|
 |
 |
 |
 |
Adaptive cruise control |
 |
Precrash safety system |
 |
Collision warning |
|
 |
 |
 |