GE-PON (Gigabit-Ethernet Passive Optical Networks)

Specifications

OLT ONU
Network Interface 1000BASE-T 16 ports max. -
PON Interface Complies with IEEE802.3ah 16 ports max. 1 port
Transmission Capacity 1Gbps 1Gbps
Transmission Range Up to 20km Selectable: up to 10km or up to 20km
Split Ratio 32 max.
(1 OLT can access up to 512 ONUs)
-
User Interfaces 10/100BASE-TX or 10/100/1000BASE-T - 1 port
Monitor & Control Interfaces 10/100BASE-TX 1 port -
RS232C 1 port -
Monitor & Control Functions SNMP & Telnet fitted -
Construction 19-inch rack: 4U Free-standing or wall-mounted
Operating Temperature 0~40℃ 0~40℃
EMI Standard VCCI Class A VCCI Class B