Contact Image Sensors
For Cash System, Card, Ticket and Other Applications



XG Series
XG Series
  XG2D106AX
Valid scanning width (mm) 106
Scanning width (mm) 109.8
Valid scanning pixels 835
Total pixels 864
Pixel density 200 dpi
Output clock frequency 20MHz
Line read time 80µs/line
Power consumption (typical)* 1.5W
Power supply* +5V x 1.0A
Data output mode 8bit width digital x 2 parallel LVDS**
Light source LED (wavelength) red (632nm), green (530nm),
blue (470nm), infrared (880/950nm)
Size (mm) 136 x 25 x Max.32
TOP



UB Series
UB Series
  UB2B108AX UB2B200AX
Valid scanning width (mm) 108 200
Scanning width (mm) 109.8 207.4
Valid scanning pixels 850 1,574
Total pixels 864 1,632
Pixel density choose from 25,50,100,200 dpi
Output clock frequency 7MHz
Line read time 250µs/line
Power consumption (typical)* 0.5W
Power supply * +5V x 0.3A
Data output mode 8bit width digital TTL**
Light source LED (wavelength) choose from red (630nm), green (520nm),
blue (470nm), infrared (940nm)
Size (mm) 127.6 x 25 x Max.26.2 225.4 x 25 x Max.26.2
TOP



UB-UV Series
UB-UV Series
  UB2J108AX3-UV UB2J200AX3-UV
Valid scanning width (mm) 108 200
Scanning width(mm) 109.8 207.4
Valid scanning pixels 850 1,574
Total pixels 864 1,632
Pixel Density Choose from 25, 50, 100, 200 dpi
Output clock frequency 7MHz
Line read time 250µs/line
Power consumption (typical)* 0.5W
Power supply* +5V x 0.5A
Data output mode 8-bit width digital TTL
Light source LED (wavelength) Choose from red (655nm), green (525nm), blue (470nm), infrared (940nm), ultraviolet (370nm)
Size (mm) 127.6 x 25 x Max.27.2 225.4 x 25 x Max.27.2
TOP



UC Series
UC Series
  UC2B90AX
Valid scanning width (mm) 90
Scanning width (mm) 97.6
Valid scanning pixels 709
Total pixels 768
Pixel density 200 dpi
Output clock frequency 2MHz
Power consumption (typical)* 0.5W
Line read time 500µs/line
Power supply* +5V x 0.5A
Data output mode 8bit width digital LVTTL **
Light source LED (wavelength) red (630nm), intrared (940nm)
Size (mm) 120 x 40 x 11.4


*excluding light source
**LVDS Low Voltage Differential Signaling
**TTL Transistor Transistor Logic
**LVTTL Low Voltage Transistor Transistor Logic
TOP