|
|
| |
WC6R305X |
| Valid scanning width (mm) |
304.8 |
| Scanning width (mm) |
309.8 |
| Valid scanning pixels |
7,178 |
| Total pixels |
7,296 |
| Pixel density |
600 dpi |
| Output clock frequency |
40MHz |
| Line read time |
100µs/line |
| Power supply* |
+5V x 1.5A, +12V x 0.5A |
| Data output mode |
10bit width digital x ODD/EVEN parallel x RGB LVDS** |
| Light source |
LED |
| Size (mm) |
331 x 32 x Max.50 |
|
| |
LC6F926X |
| Valid scanning width (mm) |
926 |
| Scanning width (mm) |
929.6 |
| Valid scanning pixels |
21,804 |
| Total pixels |
21,888 |
| Pixel density |
600 dpi |
| Output clock frequency |
40MHz |
| Line read time |
420µs/line |
| Power supply* |
+5V x 3A, +24V x 0.4A |
| Data output mode |
10bit width digital x 3 parallel x RGB LVDS** |
| Light source |
LED |
| Size (mm) |
1,024 x 43 x 55 |
|
*typical value
**LVDS Low Voltage Differential Signalling |
|
|