1) Parameters in this test
DCME parameters:
-
Compression type :single
compression
-
Injected comfort noise level :as
Remote
-
Traffic load level :10%,
76%
Parameters of the original vocal signal:
-
Voice levels :-22
dBm
-
Noise type :babble
-
Signal to noise ratio :Noise
Free, 30dB, 10dB
ba30dB : The type of noise is babble noiseCsignal to noise ratio is 30dB.
ba10dB : The type of noise is babble noiseCsignal to noise ratio is 10dB.
2)
MOS
4: Good
3: Fair
2: Poor
1: Bad