Diamond Vision    
Suitable for virtually any application
 
Modular Design
 
The modular nature of the Diamond Vision design concept provides a level of flexibility that makes it suitable for virtually any application, while reducing installation time.
 
MODULE
  Image of MODULE A Module type system is assembled at the site, with the steel structure and housing prepared by a locally based third party. Its lightweight and flexible design is suitable for billboard wall-mounted applications.
 
BLOCK
  Image of BLOCK A Block type system is manufactured at the factory, including the steel structure and housing. It’s the best solution for quick installation at the site.
 
MOBILE
  Image of MOBILE Diamond Vision can even be installed on a vehicle, making it easy to move as needed where mobility is a key factor.
 
MODULAR
  Image of MODULAR A Modular type system can be assembled on site and then disassembled for use elsewhere. Screen size is flexible, so you need not be limited to a particular size.