Ver. 2.4

Step.1

Please select a display type.

Display type

Native resolution

Service access

Step.2

Please enter the available display space or select a unit of measurement and display configurations.

Available space

Width of available area

 

Height of available area

 

Total available display area

Number of display unit

Each display Size

Horizontal number

Vertical number

Total display number

Step. 3

Please select height of the pedestal and the curved degree for installation.

Height of pedestal

 

Curved degree

Step. 4

Please select up to three input boards per display if necessary. (Only for 70 series displays)

Input board 1
Input board 2
Input board 3

All Clear

Configure

Ver. 2.4

Native resolution :

Service access :

Wall space :

Available area :

inch

inch

inch

inch

inch

Unit

* Please consult the display holding structure with Mitsubishi Electric.

Tentative

Top view

Front view

Size

inch

inch

inch

inch

inch

inch

inch

inch

inch

inch

inch

(Including handles)

inch

Specification

Model name
Overall Display Wall Total # of Screens
# of Screen WIDE
# of Screen HIGH
Width
Height (w/o Base Portion)
Total Screen Diagonal
Total Screen Area
Horizontal Pixels
Vertical Pixels
Total Pixels
Pixels / Inch²
Pixel Size
Optimal Visual Acuity*
Weight kg
lbs
Power Consumption *Normal Mode W
Thermal Dissipation *Normal Mode BTU/h
Kcal/h
Overall Input Board Total # of Input Board
Slot A
Slot B
Slot C
Display Consists of: Engine
Cabinet
Screen
Lighting Unit
Data per Screen Size inch
Horizontal Pixels
Vertical Pixels
Actual Pixels
Width
Height (w/o Base Portion)
Weight kg
lbs
Power Consumption *Normal Mode W
Thermal Dissipation *Normal Mode BTU/h
Kcal/h
Model name
Overall Display Wall Total # of Screens
# of Screen WIDE
# of Screen HIGH
Width
Height (w/o Base Portion)
Total Screen Diagonal
Total Screen Area
Horizontal Pixels
Vertical Pixels
Total Pixels
Pixels / Inch²
Pixel Size
Optimal Visual Acuity*
Weight kg
lbs
Power Consumption *Normal Mode W
Thermal Dissipation *Normal Mode BTU/h
Kcal/h
Overall Input Board Total # of Input Board
Slot A
Slot B
Slot C
Display Consists of: Unit
Wall Mount
IR Receiver
*IR Reciver is required per Wall
Data per Screen Size inch
Horizontal Pixels
Vertical Pixels
Actual Pixels
Width
Height (w/o Base Portion)
Weight kg
lbs
Power Consumption *Normal Mode W
Thermal Dissipation *Normal Mode BTU/h
Kcal/h
Overall Input Board Total # of Input Board
Slot A
Slot B
Slot C
Signal Input Terminal DVI-D x1 HDMI x1
Display Port x1 D-sub x1
Composite x1 Component x1
OPS Slot/3G-SDI* x1 *Optional
Signal Input Terminal DVI-D x1 HDMI x1
Display Port x1 D-sub x1
Composite x1 Component x1
OPS Slot(DP-1SDI-3G*x1/VC-LM1HD*x1 *Optional)
Signal Input Terminal DVI-D x1 -
Display Port x1 D-sub x1
- -
OPS Slot(DP-1SDI-3G*x1/VC-LM1HD*x1 *Optional)
Signal Input Terminal DVI-D x1 HDMI x1
Display Port x1 D-sub x1
- -
OPS Slot
Signal Input Terminal DVI-I 1
DVI-D 1
Display Port 1
OPS Slot 1
Signal Input Terminal DVI-I 1

*

Optimal Visual Acuity is the maximum distance at which a person with normal vision can resolve the given pixel size. In a control room, this is the recommended viewing distance from the screen to the 1st row (i.e. main) operators. Beyond this optimal distance, resolution is wasted. Closer than this optimal distance, information space is wasted and the display may be fatiguing to the operators.

Back