Start main contents

Font Size:
Products: Visual Information Systems

Display Wall

Markets
Government & Homeland Security

Government facilities that require highly dependable solutions for the display wall needs of secure control rooms can count on a number of options from Mitsubishi. When monitoring sensitive information and video surveillance feeds, government agencies can rely on Mitsubishi display wall cubes for crisp, bright and legible information display across the entire display wall during continuous 24 hour, 7 day a week operation.

Mitsubishi display wall cubes utilize automatic calibration technologies to provide uniform brightness and color between adjacent units. Our Dynamic Brightness Balancing™ function maintains brightness uniformity across the control room video wall by measuring each cube’s brightness every 2 seconds and adjusting the entire wall to match the lowest brightness level. Color Space Control ensures that colors match from cube to cube.

Our LED light module is rated at 100,000 hours (in Advance Economy mode), ensuring many years of trouble–free operation along with high energy efficiency.

For instances when the availability of physical space is critical, several of our display wall cubes utilize a space saving front access design. Each front access unit is 100% serviceable from the front and is fully enclosed from the rear enabling the units to be pushed flush back against a wall.

For smaller applications our flat panel LCD monitors with super narrow bezels provide a perfect solution where real estate is at a premium or supplemental displays are needed. These monitors are also designed for the demands of 24/7 operation in your control room environment.

Page Top