Start main contents

Font Size:
Products: Visual Information Systems

Display Wall

Markets
Security & Surveillance

Although there is a large variety of video surveillance equipment available on the market today, Mitsubishi has developed an innovative way to monitor surveillance cameras and access control within your security operations center. Our rear projection display wall cubes with DLP® technology can be combined with your choice of DVR or display wall processor enabling you to monitor a large number of CCTV cameras, campus or building maps and access control information.

By combining multiple rear projection cubes into a larger display wall array, you are able to customize the display area to best suit the number of camera windows required, the amount of map information necessary, and the physical constraints of your security operations center. Since each cube utilizes standard DVI–D or VGA inputs, you will also be able to connect virtually any manufacturer’s video surveillance equipment.

The advantage of using display walls over standard video surveillance equipment monitors is that the display walls offer the ability to utilize dynamically–sized video windows and the combination of video and data sources displayed simultaneously. If the display wall is outfitted with a third party display wall processor, it is possible to freely move and size video or data windows without regard for physical seams or borders between display wall screens.

All of our rear projection display wall cubes with DLP® Technology have very high contrast and brightness levels, making them perfect for a security operations center exposed to high ambient lighting. It also enables viewers to clearly see details within dark video images.

Whether you want to utilize your current video surveillance equipment or fully upgrade to a state–of–the–art security operations center, Mitsubishi display wall products enable you to dynamically monitor both video and data applications simultaneously.

Mitsubishi also offers flat panel LCD monitors with super narrow bezels. These flat panel LCD displays are a perfect solution where real estate is at a premium, and they employ superior cooling and 50,000 hour backlights to ensure continuous operation.

Page Top