Start main contents

Display Wall

HOME > Products > Display Wall > Products > LED Display Wall > 50" Display Wall Cubes

Products

Seventy Series

50PE78/50PEF78 (SXGA+ model), 50XE/50XEF (XGA model)

Screen size 50" diagonal size (1015mm×761mm)
Abbreviated model name 50PE78 50PEF78 50XE 50XEF
Native resolution SXGA+(1400×1050pixels) XGA(1024×768pixels)
Accessibility Rear Front Rear Front
Technology DLP™ technology/DarkChip3™/BrilliantColor™ (*1)
Brightness Bright Mode 1420cd/m²(Typ.) 520cd/m²(typ.)
Normal Mode 1040cd/m²(typ.) 430cd/m²(typ.)
Eco Mode 710cd/m²(typ.) 340cd/m²(typ.)
Advanced Eco Mode 280cd/m²(typ.)
Viewability angle Horizontal 1/2 gain: ±35 Degree, 1/10 gain: ±57 Degree
Vertical 1/2 gain: ±10 Degree, 1/10 gain: ±28 Degree
Contrast ratio 1600:1(typ.) 1700:1(typ.)
Screen to screen gap 0.2-1.0mm
(*2)
1.0-2.0mm
(*2)
0.2-1.0mm
(*2)
1.0-2.0mm
(*2)
Light source   LED(RGB)
Expected
service life
(*3)
100,000hrs (Advanced Eco Mode), 80,000hrs (Other Modes) 80,000hrs
Key parts
average lifetime
DLP™ chip 100,000hrs. (MTBF 650,000hrs)
Cooling fan 100,000hrs
Control signal input RS-232C: D-sub 9 pin
LAN: RJ45x1(10 BASE-T/100 BASE-TX)
D-sub 9 pins×2(IN/OUT)
Mitsubishi Electric original control link
Wire remote: F3.5Jack
IR receiver
Input board slot for optional input board 3 slots
Power consumption
(with 1 input board)
Bright Mode 233W(Typ.) 220W (Typ.)
Normal mode 147W(Typ.) 160W (Typ.)
Eco mode 108W(Typ.) 117W (Typ.)
Advanced Eco Mode 88W(Typ.)
AC input voltage AC100-240V ±10%, 50/60Hz ±1Hz
Rated current 3.4/1.5Amp. 2.7/1.4Amp.
Operation
environment
Temperature 10-35℃
(50-95℉)
10-30℃
(50-86℉)
10-35℃
(50-95℉)
10-30℃
(50-86℉)
Humidity 20%-80% non-condensing
Weight 72kg/159lbs 79kg/174lbs 71kg/156lbs 78kg/172lbs
Model number Engine VS-PE78U VS-XE70U
Cabinet S-5070CA S-5070CAF S-5070CA S-5070CAF
Screen SC-5075U SC-5075UF SC-5075U SC-5075UF
 
Abbreviated model name with Cross Lenticular Screen

50PE78L

50PEF78L

50XEL 50XEFL
Model number for Cross Lenticular Screen SC-5075L SC-5075LF SC-5075L SC-5075LF
Brightness with
optional Cross Lenticular Screen
Bright Mode 720cd/m²(typ.) 270cd/m²(typ.)
Normal Mode 530cd/m²(typ.) 220cd/m²(typ.)
Eco mode 360cd/m²(typ.) 170cd/m²(typ.)
Advanced Eco Mode 140cd/m²(typ.)
Viewability angle with
optional Cross Lenticular Screen
Horizontal 1/2 gain: ±35 deg, 1/10 gain: ±57 deg
Vertical 1/2 gain: ±33 deg, 1/10 gain: ±55 deg
 
Abbreviated model name with optional Black Bead Screen 50PE78B 50PEF78B 50XEB 50XEFB
Model number for optional Black Bead Screen SC-5070B SC-5070BF SC-5070B SC-5070BF
Brightness with
optional Black Bead Screen
Bright mode 350cd/m²(typ.) 130cd/m²(typ.)
Normal mode 250cd/m²(typ.) 100cd/m²(typ.)
Eco mode 170cd/m²(typ.) 80cd/m²(typ.)
Viewability angle with
optional Bead Screen
Horizontal 1/2 gain: ±35 deg, 1/10 gain: ±75 deg
Vertical
  • (*1) DLP™, DarkChip3™ and BrilliantColor™ are trademarks of Texas Instruments.
  • (*2) Depending on configuration and environment. The maximum screen to screen gap size is recommended for large display walls to allow for screen expansions due to heat and humidity.
  • (*3) The lifetime of LED light source is an expected value, not guaranteed. The expected lifetime: Temperature condition at operation is 77°F/25°C. With 95°F/35°C, LED lifetime with Bright Mode is 60,000hrs.
page top

Display Wall Configurator : Try the easy configuration software for Mitsubishi Electric's display wall system Try It NowDisplay Wall Configurator : Download Version