Start main contents

Display Wall

HOME > Products > Display Wall > Products > LED Display Wall > 62" Display Wall Cubes

Products

Seventy Series

62WE78/62WEF78

Screen size 62"
Abbreviated model name 62WE78 62WEF78
Native resolution WUXGA(1920 x 1200 Pixels)
Accessibility Rear Front
Technology DLP™ technology (0.96" DLP™ 1chip)/DarkChip3™/BrilliantColor™ (*1)
Brightness Bright mode 1100cd/m²(typ.)
Normal mode 810cd/m²(typ.)
Eco mode 550cd/m²(typ.)
Advanced Eco Mode 170cd/m²(typ.)
Viewability angle Horizontal 1/2 gain: ±35Degree, 1/10 gain: ±57Degree
Vertical 1/2 gain: ±10Degree, 1/10 gain: ±28Degree
Contrast ratio 1500:1(Typ.)
Screen to screen gap Horizontal 0.2-1.5mm (*2) 1.0-2.5mm (*2)
Vertical 0.2-1.0mm (*2) 1.0-2.0mm (*2)
Light source   LED(RGB)
Expected
service life
(*3)
100,000hrs (Advanced Eco Mode), 80,000hrs (Other Modes)
Key parts lifetime
(Average)
DLPP™ chip 100,000hrs (MTBF 650,000hrs)
Cooling fan 100,000hrs
Control signal input RS-232C: D-sub 9 pins x 1
LAN: RJ45(10BASE-T/100BASE-TX)
D-sub 9 pins×2 (IN/OUT)
Mitsubishi Electric Original Control Link
Wire remote: F3.5Jack×1
IR receiver
Input board slot for optional input board x3
Power consumption
(with 1 input board)
Bright mode 258W(Typ.)
Normal mode 174W(Typ.)
Eco mode 124W(Typ.)
Advanced Eco Mode 96W(Typ.)
AC input voltage AC 100-240V±10%, 50/60Hz±1Hz
Rated current 3.7/1.6Amp.
Operation
environment
Temperature 10-35C.Degree
(50-95F.Degree)
10-30C.Degree
(50-86F.Degree)
Humidity 20%-80% non-condensing
Weight 94kg/207lbs 101kg/223lbs
Model number Projection engine VS-WE78U
Cabinet S-62WE75CA S-62WE75CAF
Screen unit SC-62WE75U SC-62WE75UF
 
Abbreviated model name with
optional Cross Lenticular Screen
62WE78L 62WEF78L
Model number for optional Cross Lenticular Screen SC-62WE75L SC-62WE75LF
Brightness with
optional Cross Lenticular Screen
Bright mode 560cd/m²(typ.)
Normal mode 410cd/m²(typ.)
Eco mode 280cd/m²(typ.)
Advanced Eco Mode 80cd/m²(typ.)
Viewability angle with
optional Cross Lenticular Screen
Horizontal 1/2 gain: ±35Degree, 1/10 gain: ±57Degree
Vertical 1/2 gain: ±33Degree, 1/10 gain: ±55Degree
  • (*1) DLP™, DarkChip3™ and BrilliantColor™ are trademarks of Texas Instruments.
  • (*2) Depending on configuration and environment. The maximum screen to screen gap size is recommended for large display walls to allow for screen expansions due to heat and humidity.
  • (*3) The lifetime of LED light source is an expected value, not guaranteed. The expected lifetime: Temperature condition at operation is 77℉/25℃. With 95℉/35℃, LED lifetime with Bright Mode is 60,000hrs.
page top

Display Wall Configurator : Try the easy configuration software for Mitsubishi Electric's display wall system Try It NowDisplay Wall Configurator : Download Version