Start main contents

Display Wall

HOME > Products > Display Wall > Products > LED Display Wall > 80" Display Wall Cubes

Products

Seventy Series

80PE78

Screen size 80"
Abbreviated model name 80PE78
Native resolution SXGA+(1400 x 1050 Pixels)
Accessibility Rear
Technology DLP™ technology(0.95" DLP™ 1 chip)/DarkChip3™/BrilliantColor™(*1)
Brightness Bright mode 570cd/m2(Typ.)
Normal mode 420cd/m2(Typ.)
Eco mode 280cd/m2(Typ.)
Advanced Eco Mode 110cd/m2(Typ.)
Viewability angle Horizontal 1/2 gain: ±35Degree, 1/10 gain: ±57Degree
Vertical 1/2 gain: ±10Degree, 1/10 gain: ±28Degree
Contrast ratio 1600:1(typ.)
Screen to screen gap Horizontal 0.2-3.0mm(*2)
Vertical
Light source   LED(RGB)
Expected
service life
(*3)
100,000hrs (Advanced Eco Mode), 80,000hrs (Other Modes)
Key parts lifetime
(Average)
DLPP™ chip 100,000hrs (MTBF 650,000hrs)
Cooling fan 100,000hrs
Control signal input RS-232C: D-sub 9 pins
LAN: RJ45(10BASE-T/100BASE-TX)
D-sub 9 pins×2(IN/OUT)
Mitsubishi Electric original control link
Wire remote: F3.5Jack
IR receiver
Input board slot for optional input board x3
Power consumption
(with 1 input board)
Bright mode 233W(Typ.)
Normal mode 147W(Typ.)
Eco mode 108W(Typ.)
Advanced Eco Mode 88W(Typ.)
AC input voltage AC 100-240V±10%, 50/60Hz±1Hz
Rated current 3.4/1.5Amp.
Operation
environment
Temperature 10-35℃
(50-95℉)
Humidity 20%-80% non-condensing
Weight 141kg/311lbs
Model number Projection engine VS-PE78U
Cabinet S-8070CA
Screen unit SC-8075U
 
Abbreviated model name with Cross Lenticular Screen 80PE78L
Model number for Cross Lenticular Screen SC-8075L
Brightness with
optional Cross Lenticular Screen
Bright mode 290cd/m²(Typ.)
Normal mode 210cd/m²(Typ.)
Eco mode 140cd/m²(Typ.)
Advanced Eco Mode 50cd/m²(Typ.)
Viewability angle with
optional Cross Lenticular Screen
Horizontal 1/2 gain: ±35Degree, 1/10 gain: ±57Degree
Vertical 1/2 gain: ±33Degree, 1/10 gain: ±55Degree
 
Abbreviated model name with Black Bead Screen 80PE78B
Model number for Black Bead Screen SC-8070B
Brightness with
optional Black Bead Screen
Bright mode 140cd/m²(Typ.)
Normal mode 100cd/m²(Typ.)
Eco mode 70cd/m²(Typ.)
Viewability angle with
optional Black Bead Screen
Horizontal 1/2 gain: ±35Degree, 1/10 gain: ±75Degree
Vertical
  • (*1) DLP™, DarkChip3™ and BrilliantColor™ are trademarks of Texas Instruments.
  • (*2) Depending on configuration and environment. The maximum screen to screen gap size is recommended for large display walls to allow for screen expansions due to heat and humidity.
  • (*3) The lifetime of LED light source is an expected value, not guaranteed. The expected lifetime: Temperature condition at operation is 77°F/25°C. With 95°F/35°C, LED lifetime with Bright Mode is 60,000hrs.
page top

Display Wall Configurator : Try the easy configuration software for Mitsubishi Electric's display wall system Try It NowDisplay Wall Configurator : Download Version