Products

The new High-speed Hand Dryer combines an amazing drying performance, a tough exterior and a great cost-performance in a compact body for satisfying user experience. Two models are available: one equipped with a heater for extra comfort and speed; a heater-less model with reduced power consumption.

Slim TypeMini TypeSmart Type
Smarter dryingUser friendlyDurable designEasy maintenance
Industry top-class drying performance and Energy Efficiency

The engineers at Mitsubishi Electric have achieved an amazing 9-12sec drying performance in a compact body. Using only 0.25kWh per 100uses, the Jet Towel Smart is also energy efficient.

Drying time*3: Approx. 9~12sec Airflow rate: 150-158m/sec Air volume: 1.6-1.7m3/min (JT-S2AP)
Energy consumption<br>(Per 100uses)/Jet Towel Smart / 0.25kWh /Jet Towel Mini /0.30kWh

*Energy consumption calculated with the following assumptions: input voltage of 240V, heater on, and at high power settings. Standby power consumption not included in calculation.

Air-speed and Heater Setting Switches Included

There is a choice of two airflow speeds: "High" for prioritized drying and "Standard" for low-noise operation. The heater can be switched on or off (JT-S2AP only).

*The setting switches are located inside the main unit, and can only be set at the time of installation.

Mode Drying time*1 Operating noise*2 Power consumption
HIGH Approx. 9~12sec. Approx. 62dB 880-980W
STANDARD Approx. 14~16sec. Approx. 59dB 660-740W

*1 Time needed to reduce remaining water to 50mg or less per hand (in-house study)
*2 Measurements made in anechoic chamber at a distance of 2m.

High-speed Hand Dryer