Microwave Tubes

About Microwave Tubes

What is Klystron?

Klystron is a microwave amplifier tube for accelerators and radars commonly used in universities and laboratories.
It provides high reliability and excellent features, such as high output power (several MWs to 50MW), high efficiency (more than 40%) and high gain (over 50dB).

What is Gyrotron?

Gyrotron is used for heating plasma and baking ceramics. It incorporates a Ba-impregnated cathode to provide long service life.

Page Top