High Power and Long Life High Reliability Worldwide Delivery History / Microwave Tubes:Klystrons and Gyrotrons

Mitsubishi Electric's klystrons and gyrotrons have been applied to medical accelerators, research accelerators, industrial accelerators, industrial heating systems and radar systems since the 1970s. We offer a broad lineup of products that produce up to 50MW output power at frequencies ranging from the L, S, C, X to Ka bands.

These products provide long life and high reliability based on Mitsubishi Electric's state-of-the-art microwave technology and strict quality control.

As proof of excellent quality management and environmental management, our microwave tube factory has acquired ISO9001 and ISO14001 certification.

What are Klystrons and Gyrotrons? Click here to learn more.

FEATURES

HIGH POWER AND LONG LIFE

Mitsubishi's klystrons and gyrotrons produce up to 50MW output power at frequencies ranging from the L, S, C, X, to Ka bands. They provide long life operation by incorporating a Ba-impregnated tungsten cathode that emits electrons at low temperature.

HIGH RELIABILITY

Mitsubishi's state-of-the-art microwave technology ensures highly reliable design quality.

WORLDWIDE DELIVERY HISTORY

For over 40 years, Mitsubishi's klystrons and gyrotrons have been applied to various accelerators, medical and industrial linacs, radar systems and sintering equipment not only in the Japanese market, but also in worldwide markets, including the USA, South Korea, Turkey and Thailand.