Particle Beam Treatment System

HOME > Products > Particle Beam Treatment System > Products > Carbon and Proton Type

Products

Carbon and Proton Type Medical Device Manufacturing and Marketing Authorization Certificate 21400BZZ00487000

Equipment Layout Sample

Treatment Room Configuration Example

Particle Beam Treatment
Treatment Room Configuration Treatment Position Particle Type
Fixed horizontal / vertical Supine Proton, carbon
Fixed 45-degree
Fixed horizontal Seated
Rotating gantry 1 Supine Proton
Rotating gantry 2
approx. 63m approx. 78m
Horizontal / Vertical Treatment Room
45-degree Treatment Room
Fixed Horizontal Treatment Room (Seated)
Synchrotron
Rotating Gantry Treatment Room
page top