Power Systems

HOME > Products > Power Systems > Products > Medium- & Low-voltage Switchgear & Systems > Cubicle-type Gas Insulated Switchgear (C-GIS)

Products

Medium- & Low-voltage Switchgear & Systems

Cubicle-type Gas Insulated Switchgear (C-GIS)

72kV Cubicle-type Gas Insulated Switchgear Model HG-VA/HG-VG

72kV Cubicle-type Gas Insulated Switchgear Model HG-VA

Compact cubicle-type GIS

SF6 free dry compressed air insulation or SF6 gas insulation

Electro-magnetic VCB operating mechanism

Continuous status monitoring system

Conform to Japanese standard (JIS/JEM/JEC)

page top

12/24/36kV Cubicle-type Gas Insulated Switchgear Model HS-X

12/24kV Cubicle-type Gas Insulated Switchgear Model HS-X Type1

Compact cubicle type GIS

SF6 free dry compressed air insulation* or SF6 gas insulation

Electro-magnetic VCB operating mechanism*

Continuous status monitoring system* (Option)

Compliance to IEC standard

* Up to 24kV

page top

7.2kV Cubicle-type Gas Insulated Switchgear Model MG-VA

7.2kV Cubicle-type Gas Insulated Switchgear Model MG-VA

Compact cubicle type GIS

Double-tier configuration for feeders

Dry compressed air insulation (SF6 free)

Electro-magnetic VCB operating mechanism

Continuous status monitoring system (Option)

Conform to Japanese standard (JIS/JEM/JEC)

page top