Power Systems

HOME > Products > Power Systems > Products > Medium- & Low-voltage Switchgear & Systems > Low-voltage Switchgear

Products

Medium- & Low-voltage Switchgear & Systems

Low-voltage Switchgear

Low-voltage Switchgear Model AL-P

Low-voltage Switchgear Model AL-P

Double-tier (side by side) configuration for feeders

Possible to interconnect with Mitsubishi MCC

Optional internal arc fault safety conform to IEC61641

Conform to IEC60439-1

page top

Low-voltage Motor Control Center with MCCB Type B-MCC

Low-voltage Motor Control Center with MCCB Type B-MCC

Equipped with EMC-B intelligent multi-function motor controller as standard

Space saving by adoption of compact units

Conform to IEC61439-1 or Japanese standard (JIS/JEM/JEC)

page top

Low-voltage Motor Control Center with Fuse Switch Type F-MCC

Low-voltage Motor Control Center with Fuse Switch Type F-MCC

Adoption of fuse switch as switching device

Equipped with intelligent multi-controller EMC-F as standard

Unique drawer structure and compact units save space

Conform to IEC60439-1

page top

Distribution Board Model CNF-B

Distribution Board Model CNF-B

Standardized panel size the same as B-MCC

Conform to IEC60439-1 or Japanese standard (JIS/JEM/JEC)

page top