Power Systems

HOME > Products > Power Systems > Products > Medium- & Low-voltage Switchgear & Systems > Vacuum Circuit Breakers and Contactors

Products

Medium- & Low-voltage Switchgear & Systems

Vacuum Circuit Breakers and Contactors

3.6/7.2/12/24kV Vacuum Circuit Breakers Type VPR

3.6/7.2/12/24kV Vacuum Circuit Breakers Type VPR

High reliability and safety

Low maintenance and simple operating mechanism

Conform to JEC-2300 or IEC62271-100

page top

3.6/7.2kV Vacuum Electromagnetic Contactor and Combination Units Type VZ-E

3.6/7.2kV Vacuum Electromagnetic Contactor and Combination Units Type VZ-E

Futuristic VMCs for preserving the environment

New design featuring easy installation, simple maintenance and safe operation

Simplified type selection

page top

Retrofit Vacuum Circuit Breakers Type VV

Retrofit Vacuum Circuit Breakers Type VV

For replacement of existing VCBs

Compatible with old Mitsubishi VCBs in dimensions

Adopting latest technologies used in our VPR type VCBs

No major modification on existing switchgear is required for installation

page top

Retrofit Vacuum Circuit Breakers for Replacement of Existing MBB Type MV

Retrofit Vacuum Circuit Breakers for Replacement of Existing MBB Type MV

For replacement of existing magnetic blast breakers

Improve reliability and increase efficiency

Adopting latest technologies used in our VPR type VCBs

No major modification on existing switchgear is required for installation

page top

Vacuum Interrupters for Mitsubishi VCBs

Vacuum Interrupters for Mitsubishi VCBs

Compact and lightweight

High reliability

Wide range of applications

page top