Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
Installation Mobile
FL6900U Image power that will change business styles
FL7000U/LU FL6900U MH2850U WL7200U WL6700U/LU
WL2650U UD8400U/LU UD8350U/LU WD8200U/LU WD3300U
Specifications
Display technology 1.1" 3-LCD
Resolution 1920 x 1080 (Total 2,073,600 pixels)
Brightness 4000 lm
Contrast ratio 1000:1 (on/off)
Projection lens f=51-64mm, F1.8-2.1
Throw ratio 2.01 - 2.56
Offset axis 10 : 0 (default) with variable H + V powered lens shift (excluding OL-X500FR)
Zoom / Focus Motorized Zoom & Focus
Picture size 60" - 250" (100"=4.5 - 5.7m)
Source lamp 220W (Shut Off Time 4000Hrs) with Low mode,
275W (Shut Off Time 2000Hrs) with Standard mode
Computer compatibility Resolution ; 640 x 400 (Expand) - 1920 x 1080 (Real) - 1600 x 1200 (Compress) Sync on Green available
Video compatibility NTSC / NTSC 4.43 / PAL (including PAL-M, N) / SECAM / PAL-60, Component Video ; 480i/p (525i/p), 576i/p (625i/p), 720p (750p 50/60Hz), 1080i (1125i 50/60Hz),1080p (1125p 50/60Hz), (1080i (1250i 50Hz) is not available) SCART (RGB + 1V sync, only Mini D-Sub 15pin Terminal)
Input terminals PC ; 5 BNC x 1, Mini D-Sub 15pin x 1, DVI-D(with HDCP) x 1, PC Audio ; Stereo mini jack (ø3.5mm) x 2
Video ; RCA x 1 or BNC x 1, S-VIDEO (4pin) x 1 or S-VIDEO Y/C (BNC), Video Audio ; RCA (L/R) x 2
Output terminals RGB ; Min D-Sub 15 pin x 1, Audio ; Stereo mini jack (ø3.5mm) x 1 (Variable Out)
Communication terminals LAN (RJ-45) ; x 1 (Projector control), RS-232C ; D-Sub 9pin x 1 (Direct command is available.),USB ; x 1 (for Mouse Cursor Control), Wired remote (IN) ; x 1 (ø3.5mm Stereo mini jack ),Wired remote (OUT) ; x 1 (ø3.5mm Stereo mini jack )
Audio speaker 10 W Mono
Dimensions (W x H x D) 443 x 207 x 434 mm / 17.4 x 8.1 x 17.1 inch (Including Detachable Terminal Cover)
Weight 9.8kg / 21.6lbs (Excluding Detachable Terminal Cover)
Power supply AC100 - 240V, 50/60Hz
  • *SXGA, XGA and SVGA are registered trademarks of IBM Corporation.
  • *All brand names and product names are trademarks, registered trademarks or trade names of their respective holders.
PAGE TOP PAGE TOP
Dimensions
Dimensions
Input and Output Terminals
Input and Output Terminals
Screen Size and Projection Distance

Refer to the following table to determine the screen size and projection distance.

As seen from the side
PAGE TOP PAGE TOP