|
|
| High Usability Suited for Business Environments |
 |
|
Visual Communications That's a Step Ahead
Present in impressive full1080p high-definition, complete with split (side-by-side) screen display.
Vividly reproduce your presentation and video images for videoconferences, seminars, lectures and meetings.
With the FL6900U your power of expression is a cut above the rest and is a key to persuasive presentations every time.
|
| Full 1080p Dramatically Expands Your Image |
 |
Large capacity visual images are impossible to reproduce in full with conventional XGA projectors. The FL6900U is compatible with HDTV broadcasts and Blu-ray Disc to project impressive and full 1080p images in all their original digital glory. |
 |
 |
 |
|
XGA(1024 X 768) |
1080p(1920 X 1080) |
|
| Split (side-by-side) Window Function Brings Expression to the Next Level |
 |
The split-screen function of conventional XGA projectors overlap, with the sub-screen in front of the main screen. Our full high-definition panels present perfectly parallel split windows, placing two screens side-by-side. When displays are simultaneous and identical in scale, comparative viewing is clear and effective. |
 |
 |
 |
|
XGA(1024 X 768)
*XL5980U/XL5900U |
1080p(1920 X 1080) |
|
| High Bright 4000lm |
 |
The FL6900U delivers high bright 4000 lumen images.
A high brightness level for presenting in large meeting rooms and conference halls. |
|
|
| Ultra Quiet 29dBA Operation |
 |
Fan noise emanating from a projector can get annoying during a presentation or videoconference, but now that's a thing of the past. The FL6900U offers a significantly low noise level of only 29dBA (Low lamp mode). As a result, your audience can enjoy the presentation or conference without noisy distractions from the projector. |
| Long 4000hrs Lamp Life |
 |
Designed with a lamp temperature controlling system, the FL6900U can support a lamp life of up to 4000 hours*1. The long life lamp makes dramatic reductions in overall cost of ownership by decreasing the frequency of lamp replacements. |
 |
(*1): |
When used in Low lamp mode. Maximum lamp life at standard mode use is 2,000 hours.. |
(*2): |
Lamp life refers to the average time required for brightness to be reduced by half, and not the time specified in the warranty. Use time may vary widely by the environment and conditions, and whether or not cleaning and other maintenance procedures are followed. |
|
| Enhanced Connectivity with RJ-45 |
 |
A RJ-45 connector provides an audio-visual manager with the ease of LAN control. Using the included software, you can manage the projectors on your network. An automatic alert can be sent via email to notify you if a projector needs attention. |
| sRGB |
 |
| Developed to ensure standard, uniform color reproduction regardless of the type of display used, sRGB color profile technology uses independent color coordinates common to all display technologies. As a result,it helps to eliminate hue variations that occur between different display systems and more accurately matches the way colors look in real life. |
 |
 |
| Projector View (Diagnostic System) |
 |
To monitor projectors and facilitate maintenance, incorporated diagnostic system provides control over key projector functions such as power on/off as well as warnings for operating temperature and filter clogging.
Controlled via a master PC, this system is ideal for a Local Area Network (LAN) for both academic and business environments. |
 |
|
 |