Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
Installation Mobile
FL7000U/LU - The FL7000U/LU: When only the best is good enough - FL7000LU: No lens version
FL7000U/LU FL6900U MH2850U WL7200U WL6700U/LU
WL2650U UD8400U/LU UD8350U/LU WD8200U/LU WD3300U
Specifications | Dimensions & Terminals | Online Throw Distance Calculator

Mitsubishi Electric's high-end FL7000U/LU projector ticks every box. Whether for business, lectures, computer-aided design, simulation graphics (such as flight simulation), or public entertainment, its 1080p images at 5000 lumens of brightness make possible a wide range of HDTV-compatible projection bright enough for any ambient level of lighting.

RJ45 connectivity gives the FL7000U/LU operator remote LAN control for complete ease of use. An unobtrusive 29dBA (low lamp mode) noise level, coupled with sRGB for uniform color reproduction, guarantees peace of mind and a great projection every time.

The FL7000U/LU is easy to maintain and its up to 4000 hours of lamp life means that it has low running costs. What is more, BNC terminals allow a choice of connections to AV and PC equipment and its various anti-theft measures make it hard to steal.

Downloads
DOCUMENTS
PDF Brochure (1.5 MB)
PDF User Manual (5.1 MB)
PDF RS232C Codes (0.5 MB)
PDF LAN Control Utility User Manual (3.4 MB)
SOFTWARE
Throw Distance Calculator Throw Distance Calculator
LAN Control Utility Software LAN Control Utility Software
Options
Spare lamp bulb
VLT-XL6600LP
Optional Lenses
OL-X500 Series
Front cabinet
CA-XL6600(FR)
 
Specifications
Display technology 1.1" 3-LCD
Resolution 1920 x 1080 (Total 2,073,600 pixels)
Brightness 5000 Lumens
Contrast ratio 1000:1 (on/off)
Projection lens f=51-64mm, F1.8-2.1
Zoom / focus Motorized Zoom & Focus
Picture size 60" - 250" (100"=4.5 - 5.7m)
Source lamp 220W (Shut Off Time 4000Hrs) with Low mode,
275W (Shut Off Time 2000Hrs) with Standard mode
Computer compatibility Resolution ; 640 x 400 (Expand) - 1920 x 1080 (Real) -
1600 x 1200 (Compress) Sync on Green available
Video compatibility NTSC / NTSC 4.43 / PAL (including PAL-M, N) / SECAM / PAL-60,
Component Video ; 480i/p (525i/p), 576i/p (625i/p), 720p (750p 50/60Hz),
1080i (1125i 50/60Hz),1080p (1125p 50/60Hz), (1080i (1250i 50Hz) is not available)
SCART (RGB + 1V sync, only Mini D-Sub 15pin Terminal)
Input terminals PC ; 5 BNC x 1, Mini D-Sub 15pin x 1, DVI-D(with HDCP) x 1,
PC Audio ; Stereo mini jack ( 3.5mm) x 2
Video ; RCA x 1 or BNC x 1, S-VIDEO (4pin) x 1 or S-VIDEO Y/C (BNC), Video Audio ; RCA (L/R) x 2
Output terminals RGB ; Min D-Sub 15 pin x 1, Audio ; Stereo mini jack ( 3.5mm) x 1 (Variable Out)
Communication terminals LAN (RJ-45) ; x 1 (Projector control), RS-232C ; D-Sub 9pin x 1 (Direct command is available.),
USB ; x 1 (for Mouse Cursor Control) Wired remote (IN) ; x 1 ( 3.5mm Stereo mini jack ),
Wired remote (OUT) : x 1 ( 3.5mm Stereo mini jack )
Audio speaker 10 W Mono
Dimensions (W x H x D) 443 x 207 x 434 mm /
17.4 x 8.1 x 17.1 inch (Including detachable Terminal Cover)
Weight 9.8kg / 21.6lbs (Exclude detachable Terminal Cover)
Power supply AC100 - 240V, 50/60 Hz
  • *Compliance with ISO21118-2005
  • *SXGA, XGA and SVGA are registered trademarks of IBM Corporation.
  • *All brand names and product names are trademarks, registered trademarks or trade names of their respective holders.
Dimensions
Dimensions
 
Input and Output Terminals
Input and Output Terminals
PAGE TOP PAGE TOP
Online Throw Distance Calculator
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
m
min. 2.6
max. 11.2
m
min. 3.4
max. 11.4
inch
min. 104
max. 443

inch
min. 133
max. 449
  Screen Size
Diagonal Wide Height
m
min. 1.52
max. 6.35
m
min. 1.33
max. 5.53
m
min. 0.75
max. 3.11
inch
min. 60
max. 250
inch
min. 52
max. 218
inch
min. 29
max. 123
 
Enter value in only one box and then click "calculate"
  OPTIONAL LENS / OL-X500SZ
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
m
min. 1.6
max. 8.1
m
min. 1.9
max. 9.7
inch
min. 62
max. 317
inch
min. 75
max. 382
  Screen Size
Diagonal Wide Height
m
min. 1.27
max. 6.35
m
min. 1.11
max. 5.53
m
min. 0.62
max. 3.11
inch
min. 50
max. 250
inch
min. 44
max. 218
inch
min. 25
max. 123
 
Enter value in only one box and then click "calculate"
  OPTIONAL LENS / OL-X500LZ
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
m
min. 3.9
max. 14.1
m
min. 5.5
max. 19.8
inch
min. 152
max. 555
inch
min. 215
max. 779
  Screen Size
Diagonal Wide Height
m
min. 1.78
max. 6.35
m
min. 1.55
max. 5.53
m
min. 0.87
max. 3.11
inch
min. 70
max. 250
inch
min. 61
max. 218
inch
min. 34
max. 123
 
Enter value in only one box and then click "calculate"
  OPTIONAL LENS / OL-X500TZ
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
m
min. 5.6
max. 20.6
m
min. 8.5
max. 30.9
inch
min. 222
max. 810
inch
min. 336
max. 1218
  Screen Size
Diagonal Wide Height
m
min. 1.78
max. 6.35
m
min. 1.55
max. 5.53
m
min. 0.87
max. 3.11
inch
min. 70
max. 250
inch
min. 61
max. 218
inch
min. 34
max. 123
 
Enter value in only one box and then click "calculate"
  OPTIONAL LENS / OL-X500FR(F)
  Projection Distance
 
m
min. 0.9
max. 3.4
inch
min. 36
max. 132
  Screen Size
Diagonal Wide Height
m
min. 1.27
max. 4.32
m
min. 1.11
max. 3.76
m
min. 0.62

max. 2.12
inch
min. 50
max. 170
inch
min. 44
max. 148
inch
min. 25
max. 83
 
Enter value in only one box and then click "calculate"
Floor Mounted Ceiling Monted
Floor Mounted Ceiling Monted
PAGE TOP PAGE TOP