Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
Installation Mobile
MH2850U Supporting the evolving frontlines of healthcare.Super-bright SXGA+ projector
FL7000U/LU FL6900U MH2850U WL7200U WL6700U/LU
WL2650U UD8400U/LU UD8350U/LU WD8200U/LU WD3300U
Specifications
Display technology 0.8" 3-LCD (with Micro Lens)
Resolution 1400x1050 (total 1,470,000 pixels)
Brightness 3100lm
Contrast 600 : 1 (on/off)
Projection lens f=24-29mm, F1.7-1.9
Throw ratio 1.5-1.8
Offset axis 9up : 1down (No variable lens shift)
Picture Size 40"~300" (100"=3.0~3.6m)
Source lamp 220W (Shut Off Time 5000Hrs) with Low Mode
261W (Shut Off Time 2000Hrs) with Standard Mode
Computer compatibility 640x480 ~ 1600x1200
True: 1400x1050, Sync on green available
Video compatibility NTSC/NTSC4.43/PAL(including PAL-M, N)/SECAM/PAL-60, Component Video: 480i/p(525i/p), 576i/p(625i/p), 720p(750p 50/60Hz),1080i(1125i 50/60Hz), 1080p(1125p 50/60Hz), SCART(RGB+1V sync)
Digital keystone Vertical: MAX +/- 35 deg, Horizontal: MAX +/- 25 deg
PC input terminals PC: Mini D-sub 15pinx2, DVI-D(with HDCP)x1,
Audio: Stereo mini(ø3.5)x2
Video input terminals Video: RCAx1, S-VIDEOx1, Audio: RCA(L,R)x2
Output terminals Monitor Out: Mini D-sub 15pinx1,
Audio: Stereo Mini(ø3.5)x1
Communication terminals LAN(RJ-45)x1(for projector control), RS-232C(D-Sub 9pin)x1,USB terminalx1(for mouse control)
Audio speaker 3W mono
Dimension (WxHxD) 333x125x272mm / 13.0x4.9x10.7inch (excluding height adjustment)
Weight 4.9kg / 10.8lbs
Power supply AC100 - 240V, 50/60Hz
Optional lamp VLT-XL650LP
  • *All brand names and product names are trademarks, registered trademarks or trade names of their respective holders.
  • *Compliance with ISO21118-2005
  • *This product is not in compliance with DICOM Part 14. Do not use this product for actual medical diagnosis.
PAGE TOP PAGE TOP
Dimensions
Dimensions
Input and Output Terminals

Enhanced terminal group realizes a versatile range of presentations.

Input and Output Terminals
Screen Size and Projection Distance  
As seen from the side  
PAGE TOP PAGE TOP