Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
Installation Mobile
UD8350U/LU Brilliant Support for Various Presentation Venues Including Business, Education and Entertainment UD8350LU : No lens version UD8350U/LU(BL): Black cabinet
WL7200U WL7050U UD8900U UD8850U UD8400U/LU
UD8350U/LU UL7400U WD8700U WD8200U/LU WD3300U
  • BrilliantColor™
  • Color Enhancer
  • Wall Screen
  • sRGB
  • 3D Y/C Digital Comb
  • SPLIT
  • PinP
  • User Logo Projection
  • Motorized Lens Shift
  • Password Lock
  • Direct Power Off
  • Center Lens
  • Long-life Lamp
  • Low Standby Power
  • Top/Side Loading Lamp
  • LAN (RJ-45)
  • DVI
  • HDMI
  • Closed Caption
  • Low Fan Noise
  • Picture Performance
  • Presentation
  • User Friendly

High Brightness

Powerful Large-screen Images in Well-lit Halls/Auditoriums

6500lm High Brightness

High Brightness

The UD8350U, delivers a super bright 6500 lumen images, brightness level for presenting in large meeting rooms and conference halls.

High Image Quality

Cutting-edge Technologies Reproduce Strikingly Sharp Images

Super Resolution

The UD8350U Series is equipped with Mitsubishi Electric's industryleading, advanced image-processing algorithm, which is also used in our televisions and displays. The technology analyzes blurred components in the original images, estimates high-resolution data not provided in the original signal and corrects the image quality. The result is the projection of sharp, vivid images such as people's faces in fine detail.

Durable and Reliable—Continuous 24/7 Use Capability

High Reliability

Durable and Reliable—Continuous 24/7 Use Capability

The dual lamp system and lamp relay function enable continuous operation with no risk of the image going out. Dust resistance and cooling performance are greatly enhanced by the automated self-cleaning filter and heat-pipe cooling system technologies that have proven so successful in air conditioners, enabling extended continuous use for monitoring and digital signage applications.

Durable and Reliable—Continuous 24/7 Use Capability

Various Lamp Relay Options

Continuous, bright projection is ensured through the utilization of a dual-lamp light source and a variety of setting options. When two lamps are in use, one of the lamps can be rested (turned off) once a day or week. Additionally, if only one lamp is being used and it goes out, an automatic back-up function activates the other lamp, enabling nonstop projection.

Automatic Cleaning Filter

Automatic Cleaning Filter

For the UD8350U Series, we've utilized the same mechanism (mesh filter and cleaning brush) that has a proven track record in Mitsubishi Electric air conditioners and air purifiers is utilized. It automatically prevents dust from building up in the radiator of the heat-pipe cooling unit for the digital micromirror device (DMD), thereby ensuring trouble-free use for extended periods of time.

Heat-pipe Cooling System

Compared to liquid-based cooling systems, this heat-pipe cooling system has a simplified structure and does not require a power supply, enabling a more compact design and cost reductions. Not only is it highly reliable, other benefits include exceptional energy savings, quiet operation and elimination of concerns regarding liquid leaking.

Long 4000hrs Lamp Life

Long 4000hrs Lamp Life

Designed with a lamp temperature controlling system, the UD8350U Series can support an estimated lamp rating of up to 4000 hours. The long estimated lamp life makes dramatic reductions in overall cost of ownership by decreasing the frequency of lamp replacements.

Lamp Life Comparison

Lamp Life Comparison

Lamp life specification is an estimate based on verification under proper conditions and is not the duration of the warranty. Lamp will shut-off automatically when usage reaches the specified estimated maximum lamp hours. Service life may vary widely depending on usage and operating environment and conditions, as well as users' adherence to the maintenance and cleaning procedures provided in the user manual.

Ample Features for Increased Expressiveness and Operation Ease

Ultra Quiet 28dB Operation

Fan noise during projector operation can be distracting during a presentation or videoconference. The UD8350U Series operates at a significantly low noise level of only 28dB (i.e., using a single lamp in "low lamp" mode). As a result, presentations and conferences can be held without distracting projector noise in the background.

Ultra Quiet 28dBA Operation

Geometric Corrections

Keystone Correction
Trapezoidal distortion caused when the projector is not positioned directly in front of the screen is corrected in both vertical and horizontal directions.
Cornerstone Correction
Pixel conversion is used to correct trapezoidal and diagonal distortion that causes oblique images, ensuring the proper aspect ratio.
Cornerstone Correction
Curved-surface Projection Correction
Curved-surface Projection Correction

Projectors in the series are equipped with a distortion correction function that can be used when projecting images onto curved surfaces. Coordinates at the image's four corners are adjusted, enabling the projection angle to be adjusted at the time of angled or stacked projection. It is extremely handy for unique applications like projecting images onto special surfaces such as pillars at event sites.

Multi-screen Solutions

Edge Blending
Edge Blending

Edge blending creates a seamless image by adjusting the brightness at adjoining edges when using multiple projectors side-by-side to reproduce single widescreen images. This feature can also be utilized for top-bottom projection or a combination of side-by-side and top-bottom images; for example, when images are projected from four projectors in a two-by-two arrangement.

Edge Blending
Color Matching
Color Matching

The use of multiple projectors to create a larger image can result in color variations due to slight differences in projector image processing. The UD8350U Series is equipped with a color matching function that resolves this problem. Each projector is adjusted so that the same colors are reproduced when multiple projectors are used simultaneously.

Interchangeable Color Wheels Optional

Projectors come equipped with a color wheel that accentuates brightness, and an optional color wheel for accentuating color is available. A sensor-based detection function is embedded in each unit to detect when a color wheel is replaced, at which time the color wheel index is automatically adjusted. This interchangeability enables a more appropriate expression of the images being reproduced.

360° Projection Capability

360° Projection Capability

Images can be projected over a full 360° range along the vertical axis* including reproduction on the ceiling or floor. The application possibilities are limitless.

* Excluding use in high-altitude mode.

Network Connectivity

Network Connectivity

Projectors are equipped with a RJ-45 LAN terminal for remote operation. Additionally, when used with Crestron RoomView™, integrated control of up to 250 projectors including power on/off control, message display and confirmation of lamp service hours is possible. The UD8350U Series is equipped with AMX Device Discovery for simplified device management and compatible with PJLink™.

The trademark of PJLink is trademark applied for registration or registered trademark in Japan, the United States, and other countries and areas.

  • Multiple terminals
  • ID-compatible remote control
  • Power zoom/Focus and lens shift
  • Stand-by wattage under 0.3W*1
  • Mechanical shutter
  • Lamp side access
  • OSD menu multilanguage compatibility (19 languages*2)
  • 2-Screen mode
  • Direct power off
  • Test pattern
  • High-altitude mode (2,000 to 2,700m)
  • Closed caption support

*1 When in stand-by (low) mode. At this time, use of the LAN function, serial output and Remote 1 is not possible.

*2 Previous languages:

Chinese, English, French, German, Italian, Japanese, Korean, Polish, Portuguese, Russian, Spanish, Swedish

Languages added:

Dutch, Indonesian, Malaysian, Norwegian, Thai, Turkish, Vietnamese