Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
Installation Mobile
WD3300U Image quality and functionality unlike any other
FL7000U/LU FL6900U MH2850U WL7200U WL6700U/LU
WL2650U UD8400U/LU UD8350U/LU WD8200U/LU WD3300U
Specifications
Display technology 0.65" 1-Chip DMD
Resolution 1280 × 800 (Total 1,024,000 pixels)
Brightness 4000lm
Contrast 2300 : 1 (on / off)
Picture Size 40" ~ 300"
Throw Ratio 1.7 ~ 2.4
Source Lamp 264W (Shut-off Time 4000hr) with Low Mode
330W (Shut-off Time 2000hr) with Standard Mode
Computer Compatibility 640 × 400 ~ 1600 × 1200
True: 1280 × 800, Sync on Green available
Video Compatibility NTSC / NTSC4.43 / PAL (including PAL-M, N) / SECAM / PAL-60,
Component Video: 480i/p (525i/p), 576i/p (625i/p), 720p (750p 50/60Hz),
1080i (1125i 50/60Hz), 1080p (1125p 50/60Hz), SCART (RGB+1V sync)
Pc Input Terminals mini D-sub 15pin × 1, 5 BNC × 1, DVI-D (with HDCP) × 1
Audio: stereo mini jack(ø3.5mm) × 3
Video Input
Terminals
Video: HDMI(ver.1.2) × 1, RCA × 1 or BNC × 1, S-Video(4pin) × 1 or S-Video Y/C(BNC)
Audio: RCA (L, R) × 2
Output Terminals RGB: mini D-sub 15pin × 1, DC Out: 5V 1.5A (MAX)
Audio: stereo mini jack (ø3.5mm) × 1
Communication
Terminals
LAN (RJ-45) × 1, RS-232C:D-sub 9pin × 1, USB × 1 (Mouse control),
Wired remote in: stereo mini jack (ø3.5mm) × 1 Wired remote out: stereo mini jack (ø3.5mm) × 1
Audio Speaker 10W mono
Fan Noise 26dBA (Lamp Low Mode)
Dimensions(W×H×D) 450 × 187 × 373mm/17.7 × 7.4 × 14.7 in (excluding terminal cover)
Weight 10.3kg /22.7lbs (excluding detachable terminal cover)
Power Supply AC100 - 240V, 50/60Hz
Option Lamp: VLT-XD3200LP
Lens: OL-XD2000SZ, OL-XD2000LZ, OL-XD2000TZ, OL-XD2000FR
  • *Compliance with ISO21118-2005
  • *All brand names and product names are trademarks, registered trademarks or trade names of their respective holders.
  • DLP *DLP™ (Digital Light Processing) and BrilliantColor™ are trademarks of Texas Instruments.
Input and Output Terminals
Input and Output Terminals
Screen Size and Projection Distance

Refer to the following table to determine the screen size.

Screen Size and Projection Distance