Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
Installation Mobile
XD3200U Image quality and functionality unlike any other
XL7100U XL6600U/LU XL6500U/LU XL2550U
XD8100U/LU XD8000U/LU XD3500U XD3200U XL1550U
Specifications
Display technology 0.7" 1-Chip DMD
Resolution 1024 × 768 (Total 786,432 pixels)
Brightness 4500lm
Contrast 2500 : 1 (on / off)
Picture Size 40" ~ 300"
Throw Ratio 1.7 ~ 2.4
Source Lamp 264W (Shut-off Time 4000hr) with Low Mode
330W (Shut-off Time 2000hr) with Standard Mode
Computer Compatibility 640 × 400 ~ 1600 × 1200
True: 1024 × 768, Sync on Green available
Video Compatibility NTSC / NTSC4.43 / PAL (including PAL-M, N) / SECAM / PAL-60,
Component Video: 480i/p (525i/p), 576i/p (625i/p), 720p (750p 50/60Hz),
1080i (1125i 50/60Hz), 1080p (1125p 50/60Hz), SCART (RGB+1V sync)
Pc Input Terminals mini D-sub 15pin × 1, 5 BNC × 1, DVI-D (with HDCP) × 1
Audio: stereo mini jack(ø3.5mm) × 3
Video Input
Terminals
Video: HDMI(ver.1.2) × 1, RCA × 1 or BNC × 1, S-Video(4pin) × 1 or S-Video Y/C(BNC)
Audio: RCA (L, R) × 2
Output Terminals RGB: mini D-sub 15pin × 1, DC Out: 5V 1.5A (MAX)
Audio: stereo mini jack (ø3.5mm) × 1
Communication
Terminals
LAN (RJ-45) × 1, RS-232C:D-sub 9pin × 1, USB × 1 (Mouse control),
Wired remote in: stereo mini jack (ø3.5mm) × 1 Wired remote out: stereo mini jack (ø3.5mm) × 1
Audio Speaker 10W mono
Fan Noise 26dBA (Lamp Low Mode)
Dimensions(W×H×D) 450 × 187 × 373mm/17.7 × 7.4 × 14.7 in (excluding terminal cover)
Weight 10.3kg /22.7lbs (excluding detachable terminal cover)
Power Supply AC100 - 240V, 50/60Hz
Option Lamp: VLT-XD3200LP
Lens: OL-XD2000SZ, OL-XD2000LZ, OL-XD2000TZ, OL-XD2000FR
  • *Compliance with ISO21118-2005
  • *All brand names and product names are trademarks, registered trademarks or trade names of their respective holders.
  • DLP *DLP™ (Digital Light Processing) and BrilliantColor™ are trademarks of Texas Instruments.
Input and Output Terminals
Input and Output Terminals
Screen Size and Projection Distance

Refer to the following table to determine the screen size.

Screen Size and Projection Distance