Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
Installation Mobile
XL2550U - Unforgettable quality from the XL2550U
XL7100U XL6600U/LU XL6500U/LU XL2550U
XD8100U/LU XD8000U/LU XD3500U XD3200U XL1550U
Specifications | Dimensions & Terminals | Online Throw Distance Calculator

The XL2550U, the new installation XGA projector from Mitsubishi Electric, boasts an unforgettable package of features. Its long-focus lenses for ceiling-suspended installations make it the perfect choice for big screen projections that are bright, clear and dynamic.

The XL2550U's vivid projection capabilities come about through a new drive system that delivers a high pixel aperture ratio, thus increasing light efficiency. BrightEra™ LCD panels, furthermore, give improved reliability of light resistance. Its 4000 lumens of brightness guarantee vibrant images, regardless of ambient light levels.

The model's 4000 hours of lamp life (low mode) and anti-theft features make it both economical to operate and secure. Low noise levels of 29dBA (low mode), moreover, make the XL2550U completely unobtrusive when running.

Downloads
DOCUMENTS
PDF Brochure (0.6 MB)
PDF User Manual (8.2 MB)
PDF RS232C Codes (0.6 MB)
PDF LAN Control Utility User Manual (1.1 MB)
SOFTWARE
Throw Distance Calculator Throw Distance Calculator
LAN Control Utility Software LAN Control Utility Software
Options
Spare lamp bulb
VLT-XL650LP VLT-XL650LP
 
 
Specifications
Display technology 0.8" 3-LCD
Resolution 1024X768(total 786,432 pixels)
Brightness 4000lm
Contrast 600: 1(on/off)
Projection lens f=29-37mm, F1.7-2.0
Picture Size 40"~300"(100"=3.6~4.6m)
Source lamp 220W (Shut Off Time 4000Hrs)with Low Mode
261W (Shut Off Time 2000Hrs)with Standard Mode
Computer compatibility 640X480~1600X1200
True: 1024X768, Sync on green available
Video compatibility NTSC/NTSC4.43/PAL(including PAL-M, N)/SECAM/PAL-60
Component Video: 480i/p(525i/p),576i/p(625i/p),720p
(750p 50/60Hz),1080i(1125i 50/60Hz),SCART(RGB+1V sync)
PC input terminals PC: mini D-sub 15pinX2, DVI-D(with HDCP)X1
Audio: stereo mini(ø3.5)X2
Video input terminals Video: RCAX1, S-videoX1, Audio: RCA (L,R)X2
Output terminals Monitor Out: mini D-sub 15pinX1, DC Out: 5V 1.5A(MAX)
Audio: stereo mini(ø3.5)X1
Communication terminals LAN(RJ-45)X1,RS-232C(D-Sub 9 pin)X1
USB terminal for mouse controlX1
Audio speaker 3W mono
Dimensions (W x H x D) 333X113X272mm 13.1X4.4X10.7inch (excluding height adjustment)
Weight 4.7kg / 10.4lbs
Power supply AC100 - 240V, 50/60Hz
Optional lamp VLT-XL650LP
  • *Compliance with ISO21118-2005
  • BrightEra *" BrightEra" and BrightEra are trademarks of Sony corporation.
  • *All brand names and product names are trademarks, registered trademarks or trade names of their respective holders.
Dimensions
Dimensions
Input and Output Terminals
Input and Output Terminals
PAGE TOP PAGE TOP
Online Throw Distance Calculator
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
m
min. 1.4
max. 10.9
m
min. 1.8
max. 9.3
inch
min. 55
max. 429
inch
min. 71
max. 366
  Screen Size
Diagonal Wide Height
m
min. 1.02
max. 7.62
m
min. 0.81
max. 6.10
m
min. 0.61
max. 4.57
inch
min. 40
max. 300
inch
min. 32
max. 240
inch
min. 24
max. 180
 
Enter value in only one box and then click "calculate"
  OPTIONAL LENS / OL-XL2550SZ
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
m
min. 1.2
max. 9.1
m
min. 1.4
max. 9.1
inch
min. 46
max. 357
inch
min. 56
max. 359
  Screen Size
Diagonal Wide Height
m
min. 1.02
max. 7.62
m
min. 0.81
max. 6.10
m
min. 0.61
max. 4.57
inch
min. 40
max. 300
inch
min. 32
max. 240
inch
min. 24
max. 180
 
Enter value in only one box and then click "calculate"
  OPTIONAL LENS / OL-XL2550LZ
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
m
min. 2.4
max. 12.1
m
min. 3.7
max. 12.4
inch
min. 92
max. 471
inch
min. 144
max. 487
  Screen Size
Diagonal Wide Height
m
min. 1.52
max. 7.62
m
min. 1.22
max. 6.10
m
min. 0.91
max. 4.57
inch
min. 60
max. 300
inch
min. 48
max. 240
inch
min. 36
max. 180
 
Enter value in only one box and then click "calculate"
  OPTIONAL LENS / OL-XL2550TZ
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
m
min. 3.6
max. 18.5
m
min. 5.5
max. 18.7
inch
min. 139
max. 717
inch
min. 218
max. 737
  Screen Size
Diagonal Wide Height
m
min. 1.52
max. 7.62
m
min. 1.22
max. 6.10
m
min. 0.91
max. 4.57
inch
min. 60
max. 300
inch
min. 48
max. 240
inch
min. 36
max. 180
 
Enter value in only one box and then click "calculate"
 
spacer
Floor Mounted
Floor Mounted
PAGE TOP PAGE TOP