Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
Installation Mobile
XL6500U/LU - High performance that won't let you down - XL6500LU: No lens version
XL7100U XL6600U/LU XL6500U/LU XL2550U
XD8100U/LU XD8000U/LU XD3500U XD3200U XL1550U
Specifications | Dimensions & Terminals | Online Throw Distance Calculator

The XL6500U/LU from Mitsubishi Electric is a high-end, 1024 x 768 resolution projector for use in large meeting rooms and conference halls. The model features six different viewing modes, depending on user preferences, and automatically analyses input to determine the optimum screen size, from widescreen to 4:3.

The XL6500U/LU can show separate images from different sources together. Its 5000 lumens of brightness, 1000:1 contrast ratio and 3D luminance/chrominance processing enable vivid pictures, whatever the room size. Moreover, the model's sRGB color technology enables accurate and uniform color reproduction.

A wide variety of optional lenses are available to fit any user requirement. The XL6500U/LU's RJ45 terminal allows remote LAN control, including diagnostics as well as projection. The projector runs at a quiet 29dBA in low mode.

Downloads
DOCUMENTS
PDF Brochure (1.0 MB)
PDF User Manual (5.1 MB)
PDF RS232C Codes (0.5 MB)
PDF LAN Control Utility User Manual (2.3 MB)
SOFTWARE
Throw Distance Calculator Throw Distance Calculator
LAN Control Utility Software LAN Control Utility Software
Options
Optional Lenses
OL-X500 Series
 
Specifications
Display technology 1.3" TFT Poly silicon x 3
Resolution 1024 x 768 dots
Brightness 5000lm
Contrast 1000 : 1
Zoom / focus Power (zoom raito : 1.3 : 1)
Picture size 60" ~ 300"
Source lamp 220W (Shut off Time 4000Hrs) with Low Mode,
275W (Shut off Time 2000Hrs) with Standard Mode
Computer compatibility 640 x 400 ~ 1600 x 1200,
True ; 1024 x 768, Sync on green available
Video compatibility NTSC / NTSC 4.43 / PAL (including PAL-M, N) / SECAM / PAL-60
Component Video ; 480i/p (525i/p), 576i/p (625i/p), 720p (750p 50/60Hz), 1080i (1125i 50/60Hz), 1080p (1125p 50/60Hz), SCART (RGB + 1V sync, only Mini D-SUB 15pin)
Input terminals PC ; 5BNC x 1, Mini D-SUB 15pin x 1, DVI-D (with HDCP) x 1,
PC Audio ; Stereo mini jack (ø3.5mm) x 2,
Video (1) ; RCA x 1 or BNC x 1,
Video (2) ; S-VIDEO (4pin) x 1 or S-VIDEO Y/C (BNC),
Video Audio ; RCA (L/R) x 2
Output terminals RGB : mini D-SUB 15pin x 1,
Audio ; Stereo mini jack (ø3.5mm) x 1
Communication terminals LAN (RJ-45) x 1 (Projector control), RS-232C (D-SUB 9pin) x 1, USB x 1 (Mouse control),
Wired remote (IN) ; Stereo mini jack (ø3.5mm) x 1,
Wired remote (OUT) ; Stereo mini jack (ø3.5mm) x 1
Audio speaker 10W mono
Dimensions (W x H x D) 443 x 207 x 434mm / 17.4 x 8.1 x 17.1 inch (including terminal cover)
Weight 9.8kg / 21.6lbs (excluding terminal cover)
Power supply AC100 ~ 240V, 50 / 60Hz
  • *Compliance with ISO21118-2005
  • BrightEra *" BrightEra" and BrightEra are trademarks of Sony corporation.
      * Windows is a registered trademark of Microsoft Corporation.
    * Macintosh is a registered trademark of Apple Computer Inc.
    * SXGA, XGA, SVGA, WXGA are registered trademarks of IBM Corporation.
    * All brand names and product names are trademarks, registered trademarks or trade names of their respective holders.
Dimensions
Dimensions
Input and Output Terminals
Input and Output Terminals
PAGE TOP PAGE TOP
Online Throw Distance Calculator
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
m
min. 2.30
max. 11.60
m
min. 2.90
max. 12.30
inch
min. 89
max. 458

inch
min. 114
max. 483
  Screen Size
Diagonal Wide Height
m
min. 1.52
max. 7.62
m
min. 1.22
max. 6.10
m
min. 0.91
max. 4.57
inch
min. 60
max. 300
inch
min. 48
max. 240
inch
min. 36
max. 180
 
Enter value in only one box and then click "calculate"
  OPTIONAL LENS / OL-X500SZ
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
m
min. 1.10
max. 8.30
m
min. 1.30
max. 8.40
inch
min. 42
max. 327
inch
min. 51
max. 329
  Screen Size
Diagonal Wide Height
m
min. 1.02
max. 7.62
m
min. 0.81
max. 6.10
m
min. 0.61
max. 4.57
inch
min. 40
max. 300
inch
min. 32
max. 240
inch
min. 24
max. 180
 
Enter value in only one box and then click "calculate"
  OPTIONAL LENS / OL-X500LZ
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
m
min. 3.80
max. 14.70
m
min. 5.40
max. 20.60
inch
min. 151
max. 578
inch
min. 213
max. 811
  Screen Size
Diagonal Wide Height
m
min. 2.03
max. 7.62
m
min. 1.63
max. 6.10
m
min. 1.22
max. 4.57
inch
min. 80
max. 300
inch
min. 64
max. 240
inch
min. 48
max. 180
 
Enter value in only one box and then click "calculate"
  OPTIONAL LENS / OL-X500TZ
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
m
min. 5.60
max. 21.40
m
min. 8.50
max. 32.20
inch
min. 220
max. 843
inch
min. 333
max. 1268
  Screen Size
Diagonal Wide Height
m
min. 2.03
max. 7.62
m
min. 1.63
max. 6.10
m
min. 1.22
max. 4.57
inch
min. 80
max. 300
inch
min. 64
max. 240
inch
min. 48
max. 180
 
Enter value in only one box and then click "calculate"
  OPTIONAL LENS / OL-X500FR(F)
  Projection Distance
 
m
min. 0.80
max. 3.40
inch
min. 31
max. 134
  Screen Size
Diagonal Wide Height
m
min. 1.27
max. 5.08
m
min. 1.02
max. 4.06
m
min. 0.76

max. 3.05
inch
min. 50
max. 200
inch
min. 40
max. 160
inch
min. 30
max. 120
 
Enter value in only one box and then click "calculate"
Floor Mounted
Floor Mounted
PAGE TOP PAGE TOP