| Display Technology |
0.55" 1-Chip DMD |
| Resolution |
800 × 600 (Total 480,000 pixels) |
| Brightness* |
2500lm |
| Contrast Ratio |
2000 : 1 |
| Picture Size |
40" - 300" |
| Throw Ratio |
1.9 - 2.1 |
| Source Lamp |
160W (4000hr) with Low Mode,
185W (3000hr) with Standard Mode |
| PC Compatibility |
640 × 480 - 1600 × 1200,
True: 800 × 600, Sync on Green available |
| Video Compatibility |
NTSC / NTSC 4.43 / PAL (including PAL-M, N) / SECAM / PAL-60
Component Video: 480i/p (525i/p), 576i/p (625i/p), 720p (750p), 1080i/p (1125i/p 60Hz), 1080i/p (1125i/p 50Hz) |
| Input Terminals |
RGB: mini D-sub 15pin × 2
Video: RCA × 1 + S-VIDEO × 1
Audio: Stereo mini jack (ø3.5mm) × 1 |
| Output Terminals |
RGB: mini D-sub 15pin × 1
Audio: Stereo mini jack (ø3.5mm) × 1 |
| Communication Terminal |
RS-232C: D-Sub 9pin × 1 |
| Speaker Output |
2W Mono |
| Dimensions (W × H × D) |
282 × 94 × 229 mm / 11.1 × 3.7 × 9.0 inch (Not including protrusion) |
| Weight |
2.4kg / 5.3lbs |
| Power Requirements |
AC 100-240V, 50/60Hz |
| Optional Lamp |
VLT-EX240LP |
* |
Compliance with ISO21118-2005 |
* |
Varies depended on condition. |
* |
All brand names and product names are trademarks, registered trademarks or trade names of their respective holders. |
* |
Lamp life specification is an estimate based on verification under proper conditions and is not the duration of the warranty. Lamp will shut-off automatically when usage reaches the specified estimated maximum lamp hours. Service life may vary widely depending on usage and operating environment and conditions, as well as users' adherence to the maintenance and cleaning procedures provided in the user manual. |
|