Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
Installation Mobile
ES200U Operation so Simple... Easy to use and favored by all
ES200U                
                   
  • BrilliantColor™
  • Wall Screen
  • Password Lock
  • Direct Power Off
  • Long-life Lamp
  • Low Standby Power
  • Top/Side Loading Lamp
  • Closed Caption
  • Low Fan Noise
  • Picture Performance
  • User Friendly

3 Major Functions

A light 2.4kg, 2400lm brightness

The ES200U weighs in at a light 2.4kg for excellent portability, and offers an impressive projection brightness of 2400lm. Whether used in a meeting room or classroom, clear images are reproduced even with ambient light.

1000lm
2400lm

Usability

Silent 29dBA Operation (Low Mode)

Wall Screen

Projects natural color images not only onto white boards, but light-yellow, blue, light-green or pink walls as well — turning nearly any wall into a projection surface.

Direct Power Off

The ES200U features a direct power off function that immediately cuts all power, eliminating the annoying power-down time required before unplugging the projector. When the presentation is over, simply turn off the power, disconnect the projector, and you're ready to go. A must-have feature for people that require mobility and have busy schedules.

Top-loading lamp*1

The projection lamp is installed in the upper section of the main body. Whether sitting on a shelf or suspended from the ceiling, lamp replacement is simple and easy(*1), and there's never a need to move the whole projector.

(*1): 

A lamp replacement attachment is included to prevent the lamp from being dropped during replacement.

Ecological & Cost-efficient

Long 4,000hr*2 Lamp Life

By increasing the estimated lamp life, we've added the advantages of lower maintenance and reduced operating cost.

Lamp Replacement Frequency (*3)

(*2): 

When used in low lamp mode. Maximum lamp life in standard mode use is 3,000 hours.

(*3): 

It's an estimated life time and the lamp is to be shut off upon the arrival. Lamp life refers to the average time required for brightness to be reduced by half, and not the time specified in the warranty. Lamp service life may vary widely depending on the environment and conditions, and whether or not cleaning and other maintenance procedures are followed.

Stand-by Mode under 1W

Stand-by mode power consumption is less than 1W, offering increased energy savings and further contributing to environmental preservation.

More Functions

BrilliantColor™*5 (6-segment color wheel) Adopted

Mitsubishi Electric's original built-in color wheel is incorporated for enhanced color reproduction. Clear, vivid images are reproduced from computer and video-player signals.

(*5): 

BrilliantColor is a trademark of Texas Instruments.

18-language On-screen Display Capable

Closed Caption (CC) Capable

A closed caption decoder comes installed as standard equipment. Words spoken are processed into subtitles that are projected onto the screen. This feature conveniently addresses the needs of language students and hearing-impaired viewers.

Dual RGB Input Terminal