| Display Technology |
0.55" 1-Chip DMD |
| Resolution |
800 × 600 (Total 480,000 pixels) |
| Brightness |
2200lm |
| Contrast Ratio |
2000 : 1 |
| Picture Size |
30" - 300" |
| Throw Ratio |
1.9 - 2.2 |
| Source Lamp |
160W (Shut Off Time 4000hrs) with Low Mode,
180W (Shut Off Time 3000hrs) with Standard Mode |
| PC Compatibility |
640 × 480 - 1280 × 1024,
True : 800 × 600, Sync on Green available |
| Video Compatibility |
NTSC / NTSC 4.43 / PAL (including PAL-M, N) / SECAM / PAL-60 Component Video ; 480i/p (525i/p), 576i/p (625i/p), 720p (750p), 1080i (1125i 60Hz), 1080i (1125i 50Hz) |
| Input Terminals |
RGB ; mini D-sub 15pin × 1
Video ; RCA × 1
Audio ; Stereo mini jack (ø3.5mm) × 1 |
| Communication Terminal |
RS-232C; mini DIN 8pin × 1 |
| Audio Speaker |
2W Mono |
| Dimension (W×H×D) |
320 ×104 ×236 mm / 12.6 × 4.1 × 9.3 inch |
| Weight |
3.0kg / 6.6lbs |
| Power Requirements |
AC100-240V, 50/60Hz |
| Optional Lamp |
VLT-XD221LP |
- *Compliance with ISO21118-2005
- *All brand names and product names are trademarks, registered trademarks or trade names of their respective holders.
|