Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
Installation Mobile
EW230U-ST From a mere 63cm… Sharp, clear wide-screen images
FD630U WD620U WD570U WD385U-EST WD380U-EST EW330U
EW270U EW230U-ST XD600U XD590U XD560U XD550U
XD365U-EST XD360U-EST XD280U XD250U XD250U-ST EX240U
XD221U-ST EX320U EX320U-ST EX220U EX200U XD221U
XD95U
Specifications
Display Technology 0.65" 1-Chip DMD
Resolution 1280 × 800 (Total 1,024,000 pixels)
Brightness 2400lm
Contrast Ratio 2000 : 1
Picture Size*1 50" - 300"
Throw Ratio*1 0.5
Source Lamp 160W (4000hr*2) with Low Mode,
185W (3000hr*2) with Standard Mode
PC Compatibility 640 × 480 - 1600 × 1200,
True: 1280 × 800, Sync on Green available
Video Compatibility NTSC / NTSC 4.43 / PAL (including PAL-M, N) / SECAM / PAL-60
Component Video: 480i/p (525i/p), 576i/p (625i/p), 720p (750p), 1080i/p (1125i/p 60Hz), 1080i/p (1125i/p 50Hz)
Input Terminals RGB: mini D-sub 15pin × 2
Video: RCA × 1 + S-VIDEO × 1
Digital: HDMI (Ver1.2) × 1
Audio: Stereo mini jack (ø3.5mm) × 1
Output Terminals RGB: mini D-sub 15pin × 1
Audio: Stereo mini jack (ø3.5mm) × 1
Communication Terminal RS-232C: D-Sub 9pin × 1
LAN: RJ-45 × 1
Speaker Output 2W Mono
Dimensions (W × H × D) 282 × 94 × 229 mm / 11.1 × 3.7 × 9.0 inch
(Not including protrusion)
Weight 2.8kg / 6.2lbs
Power Requirements AC 100-240V, 50/60Hz
Optional Lamp VLT-EX240LP
  • *Compliance with ISO21118-2005
  • *All brand names and product names are trademarks, registered trademarks or trade names of their respective holders.
  • (*1): Value may vary a few percent from that listed in the chart.
  • (*2): It's an estimated life time and the lamp is to be shut off upon the arrival. And it's not the time specified in the warranty.
  • (*3): The above numbers are approximate, and may be slightly different from the actual measurements.
Dimensions
Dimensions
Input and Output Terminals
Input and Output Terminals
Screen Size and Projection Distance

As seen from the side.

 
Screen Size and Projection Distance