Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
Installation Mobile
EW230U-ST From a mere 63cm. Sharp, clear wide-screen images
FD630U WD620U WD570U WD385U-EST WD380U-EST EW330U
EW270U EW230U-ST XD600U XD590U XD560U XD550U
XD365U-EST XD360U-EST XD280U XD250U XD250U-ST EX240U
XD221U-ST EX320U EX320U-ST EX220U EX200U XD221U
XD95U
  • BrilliantColor™
  • Wall Screen
  • Password Lock
  • Direct Power Off
  • Long-life Lamp
  • Low Standby Power
  • Top/Side Loading Lamp
  • Ultra-short Throw Lens
  • Closed Caption
  • Low Fan Noise
  • LAN (RJ-45)
  • HDMI
  • Picture Performance
  • User Friendly

3 Major Functions

Ultra-short Throw Projection

The issue of presenting in environments with limited projection space can now be eliminated with the new EW230U-ST. This native WXGA projector is equipped with an ultra-powerful short-throw lens that can project an amazing 60-inch diagonal image from a distance of just 63cm (25 inches) from the screen. With such an amazingly short projection distance, previous concerns about presenters casting their shadow on the screen are now eliminated.

Projected Image Comparison (60-inch screen)

Conventional Mitsubishi Electric model
[Projection distance of 190cm+(76"+)]
EW230U-ST

Wide-screen Compatible

The EW230U-ST is a WXGA projector with 1280 × 800 pixel resolution specially tuned to screen aspect ratios that support the shift towards wide-screen computer monitors. It reproduces a display area 1.3 times that of conventional XGA projectors, ensuring full compatibility with wider screens and eliminating the need for left-right screen adjustment. Depending on the software installed, dual-screen projection, such as simultaneously viewing the menu and previews, is possible. DVD images can also be reproduced directly without requiring signal compression, thus providing sharper, clearer images.

Display different windows side by side,
banishing the idea of left-right scrolling.
Wide-screen broadcasts in all their natural glory.

Network Connectivity

The EW230U-ST is equipped with a built-in LAN(RJ-45) terminal for remote operation when connected to a network. Additionally, when used with Crestron® software, integrated control of up to 250 projectors including power on/off control, message display on multiple projectors and confirmation of lamp service hours is possible using RoomView™/e-Control™ applications.

More Functions

3D READY – Enjoy the future today

A light 2.8kg, 2400lm brightness

Silent 29dBA Operation (Low Mode)

Wall Screen

Direct Power Off

Top-loading lamp*1

Top-loading lamp

(*1): 

A lamp replacement attachment is included to prevent the lamp from being dropped during replacement.

Long 4,000hr*2 Lamp Life

(*2): 

When used in low lamp mode. Maximum lamp life in standard mode use is 3,000 hours. It's an estimated life time and the lamp is to be shut off upon the arrival. Lamp life refers to the average time required for brightness to be reduced by half, and not the time specified in the warranty. Lamp service life may vary widely depending on the environment and conditions, and whether or not cleaning and other maintenance procedures are followed.

Stand-by Mode under 1W*3

(*3): 

When LAN control is set to RS-232C, and "Stand-by Audio Out" and "Stand-by Monitor Out" are set to "Off."

BrilliantColor™*4 (6-segment color wheel) Adopted

(*4): 

BrilliantColor is a trademark of Texas Instruments.

18-language On-screen Display Capable

Closed Caption (CC) Capable

Dual RGB Input Terminal