Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
Installation Mobile
EX240U Stylish, Ergonomic Design...Loaded with cutting-edge functionality
FD630U WD620U WD570U WD385U-EST WD380U-EST EW330U
EW270U EW230U-ST XD600U XD590U XD560U XD550U
XD365U-EST XD360U-EST XD280U XD250U XD250U-ST EX240U
XD221U-ST EX320U EX320U-ST EX220U EX200U XD221U
XD95U
  • BrilliantColor™
  • Wall Screen
  • Password Lock
  • Direct Power Off
  • Long-life Lamp
  • Low Standby Power
  • Top/Side Loading Lamp
  • Closed Caption
  • Low Fan Noise
  • LAN (RJ-45)
  • HDMI
  • Picture Performance
  • User Friendly

3 Major Functions

A light 2.4kg, 2500lm brightness

The EX240U weighs in at a light 2.4kg for excellent portability, and offers an impressive projection brightness of 2500lm. Whether used in a meeting room or classroom, clear images are reproduced even with ambient light.

1000lm
2500lm

Network Connectivity

The EX240U is equipped with a built-in LAN(RJ-45) terminal for remote operation when connected to a network. Additionally, when used with Crestron® software, integrated control of up to 250 projectors including power on/off control, message display on multiple projectors and confirmation of lamp service hours is possible using RoomView™/e-Control™ applications.

3D READY – Enjoy the future today

3D READY – Enjoy the future today

Experience the impact and allure of 3D images. The 3D video content must be in field sequential format and special electronic shutter glasses are required.

More Functions

Silent 29dBA Operation (Low Mode)

Wall Screen

Direct Power Off

Top-loading lamp*1

Top-loading lamp

(*1): 

A lamp replacement attachment is included to prevent the lamp from being dropped during replacement.

Long 4,000hr*2 Lamp Life

(*2): 

When used in low lamp mode. Maximum lamp life in standard mode use is 3,000 hours. It's an estimated life time and the lamp is to be shut off upon the arrival. Lamp life refers to the average time required for brightness to be reduced by half, and not the time specified in the warranty. Lamp service life may vary widely depending on the environment and conditions, and whether or not cleaning and other maintenance procedures are followed.

Stand-by Mode under 1W*3

(*3): 

When LAN control is set to RS-232C, and "Stand-by Audio Out" and "Stand-by Monitor Out" are set to "Off."

BrilliantColor™*4 (6-segment color wheel) Adopted

(*4): 

BrilliantColor is a trademark of Texas Instruments.

18-language On-screen Display Capable

Closed Caption (CC) Capable

Dual RGB Input Terminal