Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
Installation Mobile
EX53U/E - An efficient business projector
FD630U WD620U EW270U WD510U EW230U-ST WD500U-ST
XD600U XD530U/E EX53U/E XD280U XD250U XD250U-ST
EX240U XD221U-ST EX200U XD221U XD500U-ST XD95U
Specifications | Dimensions & Terminals | Online Throw Distance Calculator

The EX53 from Mitsubishi Electric is a mobile XGA projector that intelligently adjusts its projections to ambient light and color and is able to show high-definition digital images.

3000 lumens of brightness and a 2000:1 contrast ratio make the EX53's images sharp and vivid. In addition, its use of BrilliantColor™ technology and a 6-segment (RGBWYC) color wheel ensures a broad range of rich colors and superior imaging.

The model's lamp lasts an economical 3000 hours in low mode, with a top-access lamp cover for easy replacement. RJ45 terminal wireless connectivity allows for installation without CD-ROMs. An anti-theft bar and password protection give the projector enhanced security features.

Downloads
DOCUMENTS
PDF Brochure (0.5 MB)
PDF   User Manual (2.3 MB)
PDF RS232C Codes (0.5 MB)
SOFTWARE
Throw Distance Calculator Throw Distance Calculator
Options
Spare lamp bulb
VLT-XD520LP
 
Specifications
Display technology 0.55"1-Chip DMD
Resolution 1024 x 768 (total 786,432 pixels)
Brightness 3000lm
Contrast 2000:1
Picture Size 40"~ 300"
Source lamp 230W (Shut Off Time 3000Hrs) with Low Mode,
280W (Shut Off Time 2000Hrs) with Standard Mode
Computer compatibility 640 x 480 ~ 1280 x 1024
True: 1024 x 768, include WXGA, Sync on green available
Input signal system Video NTSC / NTSC4.43 / PAL (including PAL-M, N) / SECAM / PAL-60
Component Video : 480i/p (525i/p), 576i/p (625i/p), 720p (750p), 1080i (1125i 60Hz), 1080i (1125i 50Hz)
PC Windows 2000 / XP / Vista*
Input terminals RGB : mini D-sub15pin x 2 + DVI x 1,
Video : RCA x 1 + S-video x 1
Audio : stereo mini jack (ø3.5mm) x 1, RCA jack (L/R) x 1
Output terminals RGB : mini D-sub15pin x 1,
Audio : stereo mini jack (ø3.5mm) x 1
Communication terminals USB terminal for Page Up/Down x 1
Audio speaker 2W mono
Dimensions(WxHxD) 332 x 102 x 250 mm / 13.1 x 4.0 x 9.8 inch (excluding height adjustment)
Weight 3.4kg / 7.5lbs
Power supply AC100-240V, 50/60Hz
Optional lamp VLT-XD520LP
  • *Compliance with ISO21118-2005
  • DLP *DLP™ (Digital Light Processing), the DLP logo, BrilliantColor™ and DarkChip3™ are trademarks of Texas Instruments.
  • *Operation not guaranteed on Vista.
  • *All brand names and product names are trademarks, registered trademarks or trade names of their respective holders.
Dimensions
Dimensions
Input and Output Terminals
Input and Output Terminals
PAGE TOP PAGE TOP
Online Throw Distance Calculator
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
  Projection Distance
Max.Zoom Min.Zoom
m
min. 1.4
max. 10.8
m
min. 1.7
max. 10.9
inch
min. 56
max. 427
inch
min. 68
max. 430
  Screen Size (16:9)
Diagonal Width Height
cm
min. 102
max.762
cm
min. 89
max. 664
cm
min. 50
max. 374
inch
min.40
max. 300
inch
min. 34.9
max. 261.5
inch
min. 19.6
max. 147.1
 
Enter value in only one box and then click "calculate"
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
m
min. 1.3
max. 9.9
m
min. 1.6
max. 10.0
inch
min. 51
max. 391
inch
min. 62
max. 394
  Screen Size (4:3)
Diagonal Width Height
m
min. 1.02
max.7.62
m
min. 0.81
max. 6.10
m
min. 0.61
max. 4.57
inch
min.40
max. 300
inch
min. 32
max. 240
inch
min. 24
max. 180
 
Enter value in only one box and then click "calculate"
Floor Mounted
Floor Mounted
PAGE TOP PAGE TOP