Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
Installation Mobile
FD730U When you want the best... FULL HIGH-DEFINITION Cutting-edge mobile projectors with clear, sharp, vivid imagery
UD740U FD730U WD720U WD570U WD390U-EST WD385U-EST
WD380U-EST EW330U XD700U XD560U XD550U XD365U-EST
XD360U-EST EX241U EX321U EW331U-ST EX321U-ST
Functions & Highlights
  • BrilliantColor™
  • Color Enhancer
  • Wall Screen
  • 10W Speaker
  • User Logo Projection
  • Manual Lens Shift
  • Efficient Mode
  • Audio Mix
  • Visual PA
  • Password Lock
  • Direct Power Off
  • Long-life Lamp
  • Low Standby Power
  • Top/Side Loading Lamp
  • LAN (RJ-45)
  • HDMI
  • Closed Caption
  • Low Fan Noise
  • Picture Performance
  • Presentation
  • User Friendly

High Image Quality

Vivid color 4100lm* Brightness and 3000:1 High Contrast

Features including impressive 4100lm brightness and a high contrast of 3000:1 allow the FD730U to reproduce clear, sharp images regardless of venue size, be it a large meeting room or lecture hall. Mitsubishi Electric's original color wheel and BrilliantColor™ are incorporated as well, ensuring life-like color reproduction. Whether coming from a computer, video-cassette player or other source, the reproduction of vivid images full of color is guaranteed.

3000lm

4100lm

Installation flexibility

Lens Shift Function (Vertical only)

The problem of offset image often experienced at the time of installation has been eliminated. Simply open the top cover on the projector and use the manual lens shift-adjustment toggle to correct the image. It's safe and easy to use, even when confronted with difficult installation conditions such as a low ceiling.

Shift-adjustment toggle

Availability area for lens shift from default position

*Please refer to "Screen Size and Projection Distance" on the back cover.

High Reliability & User friendly Presentation

Estimated 5000-hour lamp life (in Low mode)

A longer service life for the projection lamp has been achieved by incorporating an optimal design for lamp temperature control. Benefits include substantial reductions in projector operating cost and the labor required for changing the lamp.

Lamp life specification is an estimate based on verification under proper conditions and is not the duration of the warranty. Lamp will shut-off automatically when usage reaches the specified estimated maximum lamp hours. Service life may vary widely depending on usage and operating environment and conditions, as well as users' adherence to the maintenance and cleaning procedures provided in the user's manual.

Energy-efficient Mode Selection

Models are equipped with selection functions for the lamp, power source and standby mode, allowing each to be set according to the usage environment.

Lamp Mode: STANDARD / LOW
Standby Mode: STANDARD / LOW
Auto Power Off: OFF / 5min / 10min / 15min / 30min / 60min

Other Features

Auto Power Off

If no image signal is output for a predetermined period of time*, power is automatically turned off, realizing energy savings by reducing needless power consumption.

*Time preset by user

Stand-by Wattage under 0.5W*

Stand-by (low) mode power consumption is less than 0.5W, offering increased energy savings and further contributing to environmental preservation.

*When in stand-by (low) mode. At this time, use of the LAN function is not possible.

Unpainted Cabinet (Recyclable)

As an eco-conscious measure to promote recycling, an unpainted projector cabinet is adopted.

Quiet 28dB Operation

Projection fan noise can be distracting during a presentation or videoconference. The FD730U operates at a significantly low noise level of only 28dB (i.e., in "low lamp" mode). As a result, presentations and conferences can be held without distracting projector noise in the background.

Excellent Sound Projection (10W Speaker+Audio Mix)

Using Audio Mix and the built-in 10W speaker, the voice of the presenter and audio from an external audio source can be delivered simultaneously.

Network Connectivity

Projectors are equipped with a RJ-45 LAN terminal for remote operation. In addition to that, the FD730U is compatible with PJLink™.

*The trademark of PJLink is trademark applied for registration or registered trademark in Japan, the United States, and other countries and areas.