Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
Installation Mobile
WD380U-EST Interference-free Projection…Even in the Tightest of Spaces.Short-throw-focus projectors designed for small spaces
UD740U FD730U WD720U WD570U WD390U-EST WD385U-EST
WD380U-EST EW330U XD700U XD560U XD550U XD365U-EST
XD360U-EST EX241U EX321U EW331U-ST EX321U-ST
Specifications
Display technology 0.65" 1-chip DMD
Resolution 1280 × 800 (total 1,024,000 pixels)
Brightness 2800lm
Contrast ratio 3000 : 1
Picture size 70" – 180"
Throw ratio 0.375
Source lamp Normal Mode: 230W (Shut Off Time: 3000hrs),
Low Mode: 190W (Shut Off Time: 6000hrs)
PC compatibility 640 × 480 – 1280 × 800 – 1600 × 1200, 1080p Sync on Green available
Video compatibility NTSC / NTSC 4.43 / PAL (including PAL-M, N) / SECAM / PAL-60
Component video: 480i/p (525i/p), 576i/p (625i/p), 720p (750p), 1080i/p (1125i/p 60Hz), 1080i/p (1125i/p 50Hz)
Input terminals RGB: mini D-sub 15pin × 2
Audio: Stereo mini jack (ø3.5mm) × 2 (one for PC1, another one for PC2)
Video: RCA × 1 + S-VIDEO × 1
Digital: HDMI × 1
Video Audio: RCA jack (L/R) × 1
Output terminals RGB: mini D-sub 15pin × 1
Audio: Stereo mini jack (ø3.5mm) × 1
Communication terminal SERIAL: mini D-sub 9pin × 1 (RS232C)
LAN (RJ-45): × 1 (Projector control, LAN Display)
USB type-A: Wireless Display, Computer-free Presentation
USB type-B: USB Display
Audio speaker 10W mono
Dimensions (W × H × D) 325 × 113 × 258 mm
Weight 4.1 kg (9.0 lbs)
Power requirements AC 100 - 240V, 50/60Hz
Optional lamp VLT-XD560LP

Compliance with ISO21118-2005

Varies depended on condition:

Lamp life specification is an estimate based on verification under proper conditions and is not the duration of the warranty. Lamp will shut-off automatically when usage reaches the specified estimated maximum lamp hours.
Service life may vary widely depending on usage and operating environment and conditions, as well as users' adherence to the maintenance and cleaning procedures provided in the user manual.

HDMI, the HDMI Logo, and High-Definition Multimedia Interface are trademarks or registered trademarks of HDMI Licensing LLC in the United States and other countries.

All brand names and product names are trademarks, registered trademarks or trade names of their respective holders.

Input and Output Terminals
Input and Output Terminals
Screen Size and Projection Distance

Side view

Screen Size and Projection Distance

The above numbers are approximate, and may be slightly different from the actual measurements.