Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
Installation Mobile
WD500U-ST Large, wide screen regardless of projector location Short-throw lens for big-screen projection in tight spaces
FD630U WD620U EW270U WD510U EW230U-ST WD500U-ST
XD600U XD530U/E EX53U/E XD280U XD250U XD250U-ST
EX240U XD221U-ST EX200U XD221U XD500U-ST XD95U
Functional Performance at Its Best
line
  • Impressive Short-throw Projection

The issue of presenting in locations with limited projection space is eliminated with the new WD500U-ST. This full WXGA projector is equipped with an ultra-powerful short-throw lens capable of projecting an amazing 60-inch diagonal image at a distance of just 28in (70cm) from the screen. No more need to worry about presenters casting their shadows on the screen!

Projected Image Comparison (60in screen)

Previous Mitsubishi Electric Model

[projection distance over 160cm (64in)]

WD500U-ST

Long projection distances sometimes require the presenter to stand between the projector and screen, casting a shadow onto the image,and light from the projector may enter the presenter's field of vision, blinding them momentarily when facing the audience.

By installing the projector close to the screen,the presenter never has to cross the projection path, eliminating the problem of shadows on the screen. Furthermore, projected light does not enter the presenter's field of vision.

  • 2100lm

  • 2500:1 contrast ratio

  • Optional whiteboard and blackboard modes

  • Center lens design for easy symmetrical installation

  • Splash screen and wall screen support

  • Audio and video inputs for computer and video sources

  • Time saving shut-down feature

Splash screen

Easy Maintenance & Improved Security Features
line
  • Top-access lamp cover for easy lamp replacement

  • Filter-free design

  • Enhanced security features with reinforced anti-theft security bar and password protection

Top-access lamp cover

BrilliantColor™ Technology and Mitsubishi Electric Engineering Yield Superior Color Performance
line

BrilliantColor™ technology is one of Texas Instruments' latest innovations for the production of amazingly rich and vibrant colors. At Mitsubishi Electric, we have developed a 6-segment R, G, B, W, Y, C color wheel. Apart from the standard red, green, blue and white, yellow and cyan segments are added to display a wider color spectrum. Additionally, our color algorithms are coded to emphasize brightness and color gradations that best match the environment the WD500U-ST is being used in.
Together with selective lamp-powered modulation techniques, the WD500U-ST intelligently processes the source data to boost color and improve the intensity and vibrancy of the overall image. For example, when projecting an already bright screen image, the lamp is programmed to provide brighter, more vivid colors.
In contrast, if the image shows genuine color reproduction, the algorithm delivers just the right colors with the appropriate luminance for maximum visual impact.

*BrilliantColor™ is a trademark of Texas Instruments.

Color spectrum