|
|
| Fully Friendly with Wide Screens |
 |
Presenting the WXGA Projector (1280 x 800 dots), finely tuned to screen aspect ratio to support the shift toward wider PC screens. Built with 1.3-times the display area of conventional XGA projectors, making it fully compatible with wide screens, the WXGA purges any need for left-right screen scrolling. Depending on the application, screen two windows at once, such as the menu and preview domains, in even greater presentation might. DVD images may also be replayed as-is, free of compression. |
 |
 |
 |
|
Display different windows side by side, banishing the idea of left-right scrolling. |
Wide-screen broadcasts in all their natural glory. |
|
| BrilliantColor™ Technology and Mitsubishi Electric's Engineering Yields Superior Color Performance |
 |
BrilliantColor™ Technology is Texas Instruments latest innovation in producing amazing rich and vibrant colors. At MitsubishiElectric, we developed a 6-segment color wheel that includes the colors of R,G,B,W,Y,C. Apart from the typical red, green, blue and white, we added yellow and cyan segments to display a wider color spectrum. In addition, we coded our color algorithms to emphasize brightness or color modes, designed to match the environment where the WD510U is used. Together with selective lamp powered modulation techniques, the WD510U with BrilliantColor™ technology acts intelligently to boost colors to improve the intensity and vibrancy of an entire display. For instance, when projecting an already-bright screen image, the lamp is programmed to provide brighter, more vivid colors. In contrast, if the image shows genuine color reproduction, the algorithm delivers just the right colors with the appropriate radiance for maximum visual impact. |
 |
Color Gammut |
Non-BrilliantColor™ |
 |
BrilliantColor™ |
 |
New-BrilliantColor™+Lamp Power Modulation |
 |
 |
 |
 |
 |
4-segment (RGBW) color wheel |
 |
5-segment (RGBWY) color wheel |
 |
6-segment (RGBWYC) color wheel |
|
|
Lamp Power Modulation |
|
Presentation Mode (stressing brightness)
|
Normal Mode (stressing color reproduction)
|
Outstanding Presentation Functions |
Functional Performance at its best
2600 ANSI Lumens of outstanding brightness
Super low noise operation at 29dBA*1
Center lens design for symmetrical installation
Splash screen and wall screen support
Discreet audio and video inputs for computers and video sources
|
 |
 Splash screen |
A Better Investment with a Lower Cost of Ownership
Long-life lamp of 4,000hours*2
Top-access lamp cover for easy replacements
Filter-free design
Enhance security features with reinforced anchor bars and password protection
Time-saving instant shut down feature
|
 |
 Top Access Lamp Cover |
(*1): |
When used at the low lamp mode. Maximum fan noise at standard mode use is 35dBA. |
(*1): |
When used at the low lamp mode. Maximum lamp life at standard mode use is 2,000 hours. |
(*2): |
Lamp life refers to the average time required for brightness to be reduced by half, and not the time specified in the warranty.
Use time may vary widely by the environment and conditions, and whether or not cleaning and other maintenance procedures are followed. |
|
|
 |